目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 732.1 - Cylinder head shoulder bolts, Steel
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing Bolts, Shoulder Screws, Thrust Bolts
GN 732.1 Cylinder Head Shoulder Bolt, Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/augenschrauben_passchrauben_druckschrauben/gn732_1_st/gn732_1_st.prj},{NB=Bundschraube GN 732.1-M8-10-8-ST},{PARTNUMBER=GN 732.1-M8-10-8-ST},{NORMNR=GN 732.1},{D1=M8},{D1G=8},{D2=10},{L1=8},{L1X=8,10,12,14,15},{D3=16},{L2=11},{L3=5},{D1K=6.446},{S=5},{N=2.0},{T=2.4},{R1=0.400},{R2=0.600},{V1=6.400},{V2=7.500},{LL1=2.000},{LL2=3.200},{CH=0.800},{DX=2.000},{DX1=9.630},{DX2=6.000},{DY=2.000},{WEIGHT=0.0140},{CTN=73181568},{ROHS=YES},{INFOGANTER=Produktdetails},{SW=5.000},{SWL=3.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
L1
Length +0,20/+0,13
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Cylinder head shoulder bo...
GN 732.1-M5-6-5-ST
M5
6
5
12
7
3
2
0.0040
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M5-6-6-ST
M5
6
6
12
7
3
3
0.0043
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M5-6-7-ST
M5
6
7
12
7
3
3
0.0050
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M5-6-8-ST
M5
6
8
12
7
3
3
0.0050
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M6-8-5-ST
M6
8
5
14
8
4
4
0.0080
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M6-8-6-ST
M6
8
6
14
8
4
4
0.0087
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M6-8-8-ST
M6
8
8
14
8
4
4
0.0077
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M6-8-9-ST
M6
8
9
14
8
4
4
0.0090
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M6-8-10-ST
M6
8
10
14
8
4
4
0.0085
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M6-8-12-ST
M6
8
12
14
8
4
4
0.0100
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M6-8-13-ST
M6
8
13
14
8
4
4
0.0080
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M8-10-8-ST
M8
10
8
16
11
5
5
0.0140
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M8-10-10-ST
M8
10
10
16
11
5
5
0.0150
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M8-10-12-ST
M8
10
12
16
11
5
5
0.0170
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M8-10-14-ST
M8
10
14
16
11
5
5
0.0189
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M8-10-15-ST
M8
10
15
16
11
5
5
0.0180
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M10-12-12-ST
M10
12
12
19
13
6
6
0.0280
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M10-12-14-ST
M10
12
14
19
13
6
6
0.0300
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M10-12-16-ST
M10
12
16
19
13
6
6
0.0260
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M10-12-17-ST
M10
12
17
19
13
6
6
0.0328
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M12-14-14-ST
M12
14
14
22
16
8
8
0.0480
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M12-14-16-ST
M12
14
16
22
16
8
8
0.0500
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M12-14-18-ST
M12
14
18
22
16
8
8
0.0530
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M14-16-17-ST
M14
16
17
25
19
8
8
0.0714
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M14-16-18-ST
M14
16
18
25
19
8
8
0.0729
73181568
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 913 3 MS - Grub screws Type MS
Elesa+Ganter
21.06.2024
GN 913 3 KU - Grub screws Type KU
Elesa+Ganter
21.06.2024
GN 251 - Setting bolts, Type AK, locating surface with rounded end, hardene...
Ganter
19.06.2024
GN 913.5 KU - Stainless Steel-Grub screw, Type KU, with KU-pin
Ganter
19.06.2024
GN 251 - Setting bolts, Type BK, locating surface with Polyurethan disc
Ganter
19.06.2024
GN 913.5 MS - Stainless Steel-Grub screw, Type MS, with MS-pin
Ganter
19.06.2024
GN 913.2 A - Grub screws, Type A, with ball point
Ganter
19.06.2024
GN 913.2 B - Grub screws, Type B, with pike
Ganter
19.06.2024
GN 1524 - Stainless Steel-Swing bolts, with long threaded bolt
Elesa+Ganter
21.06.2024
GN 1524 - Swing bolts, with long threaded bolt
Elesa+Ganter
21.06.2024
GN 806 A - Protective caps type A
Ganter
19.06.2024
GN 806 B - Protective caps type B
Ganter
19.06.2024
GN 933.5-KU - Stainless Steel-Hexagon head screws, Type KU, Plastic pivot (...
Elesa+Ganter
21.06.2024
DIN 444 NI - Stainless Steel-Swing bolts
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表