目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 732.1 - Stainless Steel-Cylinder head shoulder bolts
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing Bolts, Shoulder Screws, Thrust Bolts
GN 732.1 Cylinder Head Shoulder Bolt, Stainless Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/augenschrauben_passchrauben_druckschrauben/gn732_1_ni/gn732_1_ni.prj},{NB=Edelstahl-Bundschraube GN 732.1-M8-10-8-NI},{PARTNUMBER=GN 732.1-M8-10-8-NI},{NORMNR=GN 732.1},{D1=M8},{D1G=8},{D2=10},{L1=8},{L1X=8,10,12,14,15},{D3=16},{L2=11},{L3=5},{D1K=6.446},{S=5},{N=2.0},{T=2.4},{R1=0.400},{R2=0.600},{V1=6.400},{V2=7.500},{LL1=2.000},{LL2=3.200},{CH=0.800},{DX=2.000},{DX1=9.630},{DX2=6.000},{DY=2.000},{WEIGHT=0.0152},{CTN=73181562},{ROHS=YES},{INFOGANTER=Produktdetails},{SW=5.000},{SWL=3.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
L1
Length +0,20/+0,13
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Cylinder ...
GN 732.1-M5-6-5-NI
M5
6
5
12
7
3
2
0.0042
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M5-6-6-NI
M5
6
6
12
7
3
3
0.0044
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M5-6-7-NI
M5
6
7
12
7
3
3
0.0049
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M5-6-8-NI
M5
6
8
12
7
3
3
0.0052
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M6-8-5-NI
M6
8
5
14
8
4
4
0.0075
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M6-8-6-NI
M6
8
6
14
8
4
4
0.0090
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M6-8-8-NI
M6
8
8
14
8
4
4
0.0090
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M6-8-9-NI
M6
8
9
14
8
4
4
0.0093
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M6-8-10-NI
M6
8
10
14
8
4
4
0.0090
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M6-8-12-NI
M6
8
12
14
8
4
4
0.0100
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M6-8-13-NI
M6
8
13
14
8
4
4
0.0120
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M8-10-8-NI
M8
10
8
16
11
5
5
0.0152
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M8-10-10-NI
M8
10
10
16
11
5
5
0.0164
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M8-10-12-NI
M8
10
12
16
11
5
5
0.0176
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M8-10-14-NI
M8
10
14
16
11
5
5
0.0189
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M8-10-15-NI
M8
10
15
16
11
5
5
0.0190
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M10-12-12-NI
M10
12
12
19
13
6
6
0.0280
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M10-12-14-NI
M10
12
14
19
13
6
6
0.0296
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M10-12-16-NI
M10
12
16
19
13
6
6
0.0314
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M10-12-17-NI
M10
12
17
19
13
6
6
0.0320
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M12-14-14-NI
M12
14
14
22
16
8
8
0.0500
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M12-14-16-NI
M12
14
16
22
16
8
8
0.0510
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M12-14-18-NI
M12
14
18
22
16
8
8
0.0530
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M14-16-17-NI
M14
16
17
25
19
8
8
0.0710
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M14-16-18-NI
M14
16
18
25
19
8
8
0.0730
73181562
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表