目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 314 - Stainless Steel-Locking pins with L-Handle, lockable, Identification SU, Operation with key (different lock)
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Locking pins with axial lock
GN 314 Locking Pins, Pin Stainless Steel, with L-Handle, Lockable
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/steckbolzen_mit_axialsicherung/gn314/gn314_su.prj},{NB=Edelstahl-Steckbolzen GN 314-12-35-L-SU-NI (unactivated)},{PARTNUMBER=GN 314-12-35-L-SU-NI},{NORMNR=GN 314},{D1=12},{POS=1},{L1=35},{B1=7.5},{B2=3},{D2=14.6},{D3=4},{D4=23.0},{D5=18},{L2=6.0},{L3=35.0},{L4=43.5},{VERS=3},{WEIGHT=0.0730},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
-0,05
[mm]
L1
+0,5
[mm]
B1
[mm]
B2
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L2
±1
[mm]
L3
[mm]
L4
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Locking p...
GN 314-8-20-L-SU-NI
8
20
7.5
3
9.5
3
23.0
18
4.5
35.0
43.5
0.0475
73182900
YES
Stainless Steel-Locking p...
GN 314-8-25-L-SU-NI
8
25
7.5
3
9.5
3
23.0
18
4.5
35.0
43.5
0.0490
73182900
YES
Stainless Steel-Locking p...
GN 314-8-30-L-SU-NI
8
30
7.5
3
9.5
3
23.0
18
4.5
35.0
43.5
0.0510
73182900
YES
Stainless Steel-Locking p...
GN 314-8-35-L-SU-NI
8
35
7.5
3
9.5
3
23.0
18
4.5
35.0
43.5
0.0530
73182900
YES
Stainless Steel-Locking p...
GN 314-8-40-L-SU-NI
8
40
7.5
3
9.5
3
23.0
18
4.5
35.0
43.5
0.0550
73182900
YES
Stainless Steel-Locking p...
GN 314-8-50-L-SU-NI
8
50
7.5
3
9.5
3
23.0
18
4.5
35.0
43.5
0.0620
73182900
YES
Stainless Steel-Locking p...
GN 314-10-20-L-SU-NI
10
20
7.5
3
12.6
3
23.0
18
4.5
35.0
43.5
0.0510
73182900
YES
Stainless Steel-Locking p...
GN 314-10-25-L-SU-NI
10
25
7.5
3
12.6
3
23.0
18
4.5
35.0
43.5
0.0540
73182900
YES
Stainless Steel-Locking p...
GN 314-10-30-L-SU-NI
10
30
7.5
3
12.6
3
23.0
18
4.5
35.0
43.5
0.0590
73182900
YES
Stainless Steel-Locking p...
GN 314-10-35-L-SU-NI
10
35
7.5
3
12.6
3
23.0
18
4.5
35.0
43.5
0.0620
73182900
YES
Stainless Steel-Locking p...
GN 314-10-40-L-SU-NI
10
40
7.5
3
12.6
3
23.0
18
4.5
35.0
43.5
0.0650
73182900
YES
Stainless Steel-Locking p...
GN 314-10-50-L-SU-NI
10
50
7.5
3
12.6
3
23.0
18
4.5
35.0
43.5
0.0710
73182900
YES
Stainless Steel-Locking p...
GN 314-10-60-L-SU-NI
10
60
7.5
3
12.6
3
23.0
18
4.5
35.0
43.5
0.0770
73182900
YES
Stainless Steel-Locking p...
GN 314-12-30-L-SU-NI
12
30
7.5
3
14.6
4
23.0
18
6.0
35.0
43.5
0.0690
73182900
YES
Stainless Steel-Locking p...
GN 314-12-35-L-SU-NI
12
35
7.5
3
14.6
4
23.0
18
6.0
35.0
43.5
0.0730
73182900
YES
Stainless Steel-Locking p...
GN 314-12-40-L-SU-NI
12
40
7.5
3
14.6
4
23.0
18
6.0
35.0
43.5
0.0770
73182900
YES
Stainless Steel-Locking p...
GN 314-12-50-L-SU-NI
12
50
7.5
3
14.6
4
23.0
18
6.0
35.0
43.5
0.0860
73182900
YES
Stainless Steel-Locking p...
GN 314-12-60-L-SU-NI
12
60
7.5
3
14.6
4
23.0
18
6.0
35.0
43.5
0.0950
73182900
YES
Stainless Steel-Locking p...
GN 314-12-70-L-SU-NI
12
70
7.5
3
14.6
4
23.0
18
6.0
35.0
43.5
0.1040
73182900
YES
Stainless Steel-Locking p...
GN 314-12-80-L-SU-NI
12
80
7.5
3
14.6
4
23.0
18
6.0
35.0
43.5
0.1120
73182900
YES
Stainless Steel-Locking p...
GN 314-16-30-L-SU-NI
16
30
12.0
4
19.7
5
35.5
28
7.5
40.5
65.0
0.1410
73182900
YES
Stainless Steel-Locking p...
GN 314-16-35-L-SU-NI
16
35
12.0
4
19.7
5
35.5
28
7.5
40.5
65.0
0.1510
73182900
YES
Stainless Steel-Locking p...
GN 314-16-40-L-SU-NI
16
40
12.0
4
19.7
5
35.5
28
7.5
40.5
65.0
0.1560
73182900
YES
Stainless Steel-Locking p...
GN 314-16-50-L-SU-NI
16
50
12.0
4
19.7
5
35.5
28
7.5
40.5
65.0
0.1710
73182900
YES
Stainless Steel-Locking p...
GN 314-16-60-L-SU-NI
16
60
12.0
4
19.7
5
35.5
28
7.5
40.5
65.0
0.1870
73182900
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表