目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 2344 - Stainless Steel-Retaining washers, Type L, with mounting shackle
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Locking pins with axial lock
GN 2344 Retaining Washers, Stainless Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/steckbolzen_mit_axialsicherung/gn2344/gn2344_l.prj},{NB=Edelstahl-Befestigungsscheibe GN 2344-NI-4,3-15-L},{PARTNUMBER=GN 2344-NI-4,3-15-L},{NORMNR=GN 2344},{D1X=4.3},{D1=4,3},{D2=15},{D3=9.2},{L3=21},{L4=11},{L5=4},{S2=4.0},{WEIGHT=0.0074},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
S2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Retaining...
GN 2344-NI-4,3-12-L
4,3
12
9.2
18
10
2
4.0
0.0051
73182900
YES
Stainless Steel-Retaining...
GN 2344-NI-4,3-15-L
4,3
15
9.2
21
11
4
4.0
0.0074
73182900
YES
Stainless Steel-Retaining...
GN 2344-NI-5,3-17-L
4,3
17
11.5
23
12
4
4.5
0.0103
73182900
YES
Stainless Steel-Retaining...
GN 2344-NI-5,3-22-L
4,3
22
11.5
28
15
6
4.5
0.0162
73182900
YES
Stainless Steel-Retaining...
GN 2344-NI-6,4-26-L
4,3
26
13.7
31
17
6
5.0
0.0246
73182900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表