目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 2344 - Stainless Steel-Retaining washers, Type E, with eyelet
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Locking pins with axial lock
GN 2344 Retaining Washers, Stainless Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/steckbolzen_mit_axialsicherung/gn2344/gn2344_e.prj},{NB=Edelstahl-Befestigungsscheibe GN 2344-NI-4,3-15-E},{PARTNUMBER=GN 2344-NI-4,3-15-E},{NORMNR=GN 2344},{D1X=4.3},{D1=4,3},{D2=15},{D3=9.2},{D4=2.5},{D5=6.3},{H=7},{L1=15.0},{L2=12.3},{S1=3},{S2=4.0},{PR=Ø14},{WEIGHT=0.0040},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
H
[mm]
L1
[mm]
L2
[mm]
S1
[mm]
PR
suitable key rings
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Retaining...
GN 2344-NI-4,3-12-E
4,3
12
9.2
2.5
6.0
7
13.5
10.8
3
Ø14
0.0025
73182900
YES
Stainless Steel-Retaining...
GN 2344-NI-4,3-15-E
4,3
15
9.2
2.5
6.3
7
15.0
12.3
3
Ø14
0.0040
73182900
YES
Stainless Steel-Retaining...
GN 2344-NI-5,3-17-E
5,3
17
11.5
3.0
7.2
9
18.5
15.0
4
Ø14/Ø18
0.0070
73182900
YES
Stainless Steel-Retaining...
GN 2344-NI-5,3-22-E
5,3
22
11.5
3.0
7.5
9
21.0
17.5
4
Ø14/Ø18
0.0116
73182900
YES
Stainless Steel-Retaining...
GN 2344-NI-6,4-26-E
6,4
26
13.7
3.5
8.1
9
24.0
20.3
4
Ø14/Ø18/Ø24
0.0155
73182900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表