目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 124.1 - Stainless Steel-Locking pins with axial lock (magnetic)
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Locking pins with axial lock
GN 124.1 Locking Pins, Stainless Steel, with Axial Lock (Magnetic)
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/steckbolzen_mit_axialsicherung/gn124_1/gn124_1.prj},{NB=Edelstahl-Steckbolzen mit Axialsicherung GN 124.1-8-52},{PARTNUMBER=GN 124.1-8-52},{NORMNR=GN 124.1},{D1=8},{L1=52},{D2=26},{D3=17.5},{L2=22.0},{L3=1.3},{ANB=8},{AXH=45},{BL=40},{WEIGHT=0.0352},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
-0,04/-0,08
[mm]
L1
[mm]
D2
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
ANB
Locating bore
[mm]
AXH
Axial magnet holding force ~
[N]
BL
Load (Double sided shear force) according DIN 50141
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Locking p...
GN 124.1-6-12
6
12
26
17.5
22.0
1.3
6
65
22
0.0135
73182900
YES
Stainless Steel-Locking p...
GN 124.1-6-17
6
17
26
17.5
22.0
1.3
6
65
22
0.0188
73182900
YES
Stainless Steel-Locking p...
GN 124.1-6-22
6
22
26
17.5
22.0
1.3
6
65
22
0.0196
73182900
YES
Stainless Steel-Locking p...
GN 124.1-6-27
6
27
26
17.5
22.0
1.3
6
65
22
0.0210
73182900
YES
Stainless Steel-Locking p...
GN 124.1-6-32
6
32
26
17.5
22.0
1.3
6
65
22
0.0220
73182900
YES
Stainless Steel-Locking p...
GN 124.1-6-42
6
42
26
17.5
22.0
1.3
6
65
22
0.0241
73182900
YES
Stainless Steel-Locking p...
GN 124.1-6-52
6
52
26
17.5
22.0
1.3
6
65
22
0.0267
73182900
YES
Stainless Steel-Locking p...
GN 124.1-8-17
8
17
26
17.5
22.0
1.3
8
45
40
0.0237
73182900
YES
Stainless Steel-Locking p...
GN 124.1-8-22
8
22
26
17.5
22.0
1.3
8
45
40
0.0237
73182900
YES
Stainless Steel-Locking p...
GN 124.1-8-27
8
27
26
17.5
22.0
1.3
8
45
40
0.0227
73182900
YES
Stainless Steel-Locking p...
GN 124.1-8-32
8
32
26
17.5
22.0
1.3
8
45
40
0.0270
73182900
YES
Stainless Steel-Locking p...
GN 124.1-8-42
8
42
26
17.5
22.0
1.3
8
45
40
0.0309
73182900
YES
Stainless Steel-Locking p...
GN 124.1-8-52
8
52
26
17.5
22.0
1.3
8
45
40
0.0352
73182900
YES
Stainless Steel-Locking p...
GN 124.1-8-62
8
62
26
17.5
22.0
1.3
8
45
40
0.0379
73182900
YES
Stainless Steel-Locking p...
GN 124.1-10-18
10
18
34
23.0
28.5
2.2
10
95
62
0.0431
73182900
YES
Stainless Steel-Locking p...
GN 124.1-10-23
10
23
34
23.0
28.5
2.2
10
95
62
0.0462
73182900
YES
Stainless Steel-Locking p...
GN 124.1-10-28
10
28
34
23.0
28.5
2.2
10
95
62
0.0488
73182900
YES
Stainless Steel-Locking p...
GN 124.1-10-33
10
33
34
23.0
28.5
2.2
10
95
62
0.0518
73182900
YES
Stainless Steel-Locking p...
GN 124.1-10-43
10
43
34
23.0
28.5
2.2
10
95
62
0.0581
73182900
YES
Stainless Steel-Locking p...
GN 124.1-10-53
10
53
34
23.0
28.5
2.2
10
95
62
0.0643
73182900
YES
Stainless Steel-Locking p...
GN 124.1-10-63
10
63
34
23.0
28.5
2.2
10
95
62
0.0706
73182900
YES
Stainless Steel-Locking p...
GN 124.1-12-23
12
23
34
23.0
28.5
2.2
12
75
90
0.0525
73182900
YES
Stainless Steel-Locking p...
GN 124.1-12-33
12
33
34
23.0
28.5
2.2
12
75
90
0.0611
73182900
YES
Stainless Steel-Locking p...
GN 124.1-12-43
12
43
34
23.0
28.5
2.2
12
75
90
0.0700
73182900
YES
Stainless Steel-Locking p...
GN 124.1-12-53
12
53
34
23.0
28.5
2.2
12
75
90
0.0784
73182900
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表