您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 822.7 - Stainless Steel-Mini indexing plungers covered indexing mechanism, Form B, without rest position with plastic knob
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN 822.7 Mini Indexing Plungers, Stainless Steel / Plastic Knob
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/rastbolzen/gn822_7_st/gn822_7_b_asmtab.prj},{NB=Edelstahl-Miniraster GN 822.7-6-M12-B (deactivated)},{PARTNUMBER=GN 822.7-6-M12-B},{NORMNR=GN 822.7},{D1=6},{POS=0},{D2=M12},{D2X='M12','M12','M12x1.5','M12x1.5'},{P=1.5},{D3=28},{D4=20},{L1=40.5},{L2=7},{L3=10},{K=23.5},{SW=14},{FEDERDRUCK1=10},{FEDREDRUCK2=23},{X=7.5},{PPATH=gn822_7_b_asmtpl.prj},{WEIGHT=0.0400},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Plunger h9 Bore +0.03/+0.08
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
D4
[mm]
L1
[mm]
L2
min.
[mm]
L3
[mm]
K
[mm]
SW
[mm]
FEDERDRUCK1
Spring load initial
[N]
FEDREDRUCK2
Spring load end
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Mini inde...
GN 822.7-4-M8-B
4
M8
21
15
27.5
5
6
16.5
10
4
12
0.0140
73181900
YES
Stainless Steel-Mini inde...
GN 822.7-4-M8x1-B
4
M8x1
21
15
27.5
5
6
16.5
10
4
12
0.0140
73181900
YES
Stainless Steel-Mini inde...
GN 822.7-5-M10-B
5
M10
25
18
34.0
6
8
20.0
12
6
16
0.0250
73181900
YES
Stainless Steel-Mini inde...
GN 822.7-5-M10x1-B
5
M10x1
25
18
34.0
6
8
20.0
12
6
16
0.0253
73181900
YES
Stainless Steel-Mini inde...
GN 822.7-6-M10-B
6
M10
25
18
34.0
6
8
20.0
12
6
16
0.0240
73181900
YES
Stainless Steel-Mini inde...
GN 822.7-6-M10x1-B
6
M10x1
25
18
34.0
6
8
20.0
12
6
16
0.0256
73181900
YES
Stainless Steel-Mini inde...
GN 822.7-6-M12-B
6
M12
28
20
40.5
7
10
23.5
14
10
23
0.0400
73181900
YES
Stainless Steel-Mini inde...
GN 822.7-6-M12x1,5-B
6
M12x1,5
28
20
40.5
7
10
23.5
14
10
23
0.0402
73181900
YES
Stainless Steel-Mini inde...
GN 822.7-7-M12-B
7
M12
28
20
40.5
7
10
23.5
14
10
23
0.0400
73181900
YES
Stainless Steel-Mini inde...
GN 822.7-7-M12x1,5-B
7
M12x1,5
28
20
40.5
7
10
23.5
14
10
23
0.0410
73181900
YES
Stainless Steel-Mini inde...
GN 822.7-8-M16-B
8
M16
33
23
47.5
10
12
25.5
17
11
35
0.0668
73181900
YES
Stainless Steel-Mini inde...
GN 822.7-8-M16x1,5-B
8
M16x1,5
33
23
47.5
10
12
25.5
17
11
35
0.0673
73181900
YES
Stainless Steel-Mini inde...
GN 822.7-10-M16-B
10
M16
33
23
47.5
10
12
25.5
17
11
35
0.0684
73181900
YES
Stainless Steel-Mini inde...
GN 822.7-10-M16x1,5-B
10
M16x1,5
33
23
47.5
10
12
25.5
17
11
35
0.0700
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表