目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 822.6 - Mini indexing plungers, covered indexing mechanism, Type C, with rest position
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN 822.6 Mini Indexing Plungers, Steel, Covered Indexing Mechanism
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/rastbolzen/gn822_6/gn822_6_c_asmtab.prj},{NB=Miniraster GN 822.6-6-M12-C (deactivated)},{PARTNUMBER=GN 822.6-6-M12-C},{NORMNR=GN 822.6},{D1=6},{POS=0},{D2=M12},{D2X='M12','M12','M12x1.5','M12x1.5'},{P=1.5},{D3=28},{D4=20},{L1=40.5},{L2=7},{L3=10},{K=23.5},{SW=14},{FEDERDRUCK1=10},{FEDREDRUCK2=23},{X=7.5},{PPATH=gn822_6_c_asmtpl.prj},{WEIGHT=0.0386},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Plunger h9 Bore +0.03/+0.08
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
D4
[mm]
L1
[mm]
L2
min.
[mm]
L3
[mm]
K
[mm]
SW
[mm]
FEDERDRUCK1
Spring load initial
[N]
FEDREDRUCK2
Spring load end
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Mini indexing plunger GN ...
GN 822.6-4-M8-C
4
M8
21
15
27.5
5
6
16.5
10
4
12
0.0133
73181900
YES
Mini indexing plunger GN ...
GN 822.6-4-M8x1-C
4
M8x1
21
15
27.5
5
6
16.5
10
4
12
0.0135
73181900
YES
Mini indexing plunger GN ...
GN 822.6-5-M10-C
5
M10
25
18
34.0
6
8
20.0
12
6
16
0.0237
73181900
YES
Mini indexing plunger GN ...
GN 822.6-5-M10x1-C
5
M10x1
25
18
34.0
6
8
20.0
12
6
16
0.0232
73181900
YES
Mini indexing plunger GN ...
GN 822.6-6-M10-C
6
M10
25
18
34.0
6
8
20.0
12
6
16
0.0242
73181900
YES
Mini indexing plunger GN ...
GN 822.6-6-M10x1-C
6
M10x1
25
18
34.0
6
8
20.0
12
6
16
0.0248
73181900
YES
Mini indexing plunger GN ...
GN 822.6-6-M12-C
6
M12
28
20
40.5
7
10
23.5
14
10
23
0.0386
73181900
YES
Mini indexing plunger GN ...
GN 822.6-6-M12x1,5-C
6
M12x1,5
28
20
40.5
7
10
23.5
14
10
23
0.0386
73181900
YES
Mini indexing plunger GN ...
GN 822.6-7-M12-C
7
M12
28
20
40.5
7
10
23.5
14
10
23
0.0391
73181900
YES
Mini indexing plunger GN ...
GN 822.6-7-M12x1,5-C
7
M12x1,5
28
20
40.5
7
10
23.5
14
10
23
0.0390
73181900
YES
Mini indexing plunger GN ...
GN 822.6-8-M16-C
8
M16
33
23
47.5
10
12
25.5
17
11
35
0.0642
73181900
YES
Mini indexing plunger GN ...
GN 822.6-8-M16x1,5-C
8
M16x1,5
33
23
47.5
10
12
25.5
17
11
35
0.0652
73181900
YES
Mini indexing plunger GN ...
GN 822.6-10-M16-C
10
M16
33
23
47.5
10
12
25.5
17
11
35
0.0666
73181900
YES
Mini indexing plunger GN ...
GN 822.6-10-M16x1,5-C
10
M16x1,5
33
23
47.5
10
12
25.5
17
11
35
0.0673
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表