目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 817.2 - Stainless Steel-Indexing plungers, Type C without lock nut, with keyed knob
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN 817.2 Indexing Plungers, Stainless Steel / Long Plastic Knob
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/rastbolzen/gn817_2_ni/gn817_2_c_ni_asmtab.prj},{NB=Edelstahl-Rastbolzen GN 817.2-6-6-C-NI (deactivated)},{PARTNUMBER=GN 817.2-6-6-C-NI},{NORMNR=GN 817.2},{POS=0},{POSX=eingerastet,ausgerastet},{D1=6},{L1=6},{D2=M12x1,5},{NDM=12.000},{KDM=10.160},{P=1.500},{D3=23},{K=30},{L2=58},{L3=22},{L4=6},{SW=14},{FEDERDRUCK=6.5},{FEDERDRUCK2=19.0},{L33=17.000},{M=6.000},{ABSTANDX=11.0},{PPATH=gn817_2_c_ni_asmtpl.prj},{WEIGHT=0.0335},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Plunger -0.02 /-0.05 Bore H7
[mm]
L1
min.
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
K
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
SW
[mm]
FEDERDRUCK
Initial ~
[N]
FEDERDRUCK2
End ~
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Indexing ...
GN 817.2-4-4-C-NI
4
4
M8x1
16
21
42
16
5
10
4.5
12.0
0.0150
73181900
YES
Stainless Steel-Indexing ...
GN 817.2-4-6-C-NI
4
6
M8x1
16
21
42
16
5
10
4.0
12.5
0.0120
73181900
YES
Stainless Steel-Indexing ...
GN 817.2-5-5-C-NI
5
5
M10x1
19
24
48
18
6
12
5.0
15.0
0.0255
73181900
YES
Stainless Steel-Indexing ...
GN 817.2-5-8-C-NI
5
8
M10x1
19
24
48
18
6
12
5.0
18.0
0.0260
73181900
YES
Stainless Steel-Indexing ...
GN 817.2-6-6-C-NI
6
6
M12x1,5
23
30
58
22
6
14
6.5
19.0
0.0335
73181900
YES
Stainless Steel-Indexing ...
GN 817.2-6-9-C-NI
6
9
M12x1,5
23
30
58
22
6
14
6.0
25.0
0.0350
73181900
YES
Stainless Steel-Indexing ...
GN 817.2-8-8-C-NI
8
8
M16x1,5
28
36
70
26
8
17
8.5
26.0
0.0680
73181900
YES
Stainless Steel-Indexing ...
GN 817.2-8-12-C-NI
8
12
M16x1,5
28
36
70
26
8
17
8.5
28.0
0.0710
73181900
YES
Stainless Steel-Indexing ...
GN 817.2-10-12-C-NI
10
12
M16x1,5
28
36
70
26
8
17
9.5
38.0
0.0710
73181900
YES
Stainless Steel-Indexing ...
GN 817.2-12-15-C-NI
12
15
M20x1,5
28
36
79
33
10
22
11.5
40.0
0.1310
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表