目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 722.6 - Indexing Plungers, Steel, with Flange for Surface Mounting, Type C with pull ring, with rest position
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN 722.6 Indexing Plungers, Steel, with Flange for Surface Mounting, without Rest Position
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/rastbolzen/gn722_6_st/gn722_6_c_asmtab.prj},{NB=Rastbolzen, Stahl GN 722.6-12-20-C-ZB (deactivated)},{PARTNUMBER=GN 722.6-12-20-C-ZB},{NORMNR=GN 722.6},{POS=1},{D1=12},{S=20},{B=6.1},{D2=6.1},{D3=34},{D4=6},{H1=7.5},{H2=1.5},{K1=7.5},{K2=18},{K3=12},{L1=68},{L2=14},{L3=35},{L4=52},{L5=70.0},{L6=80},{M=34},{SW=10},{FEDERDRUCK=14 / 35},{OB=verzinkt, blau passiviert},{MAT=Stahl-Feinguss},{WEIGHT=0.1840},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn722_6_c_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Pin -0,05/-0,25 Bore +0,1/+0,3
[mm]
S
[mm]
B
+0,3
[mm]
D2
+0,3
[mm]
D3
[mm]
D4
[mm]
H1
[mm]
H2
[mm]
K1
[mm]
K2
[mm]
K3
[mm]
L1
≈
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
M
[mm]
SW
[mm]
FEDERDRUCK
Spring load initial / end
[N]
OB
Finish
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Indexing Plunger, Steel G...
GN 722.6-8-20-C-SW
8
20
6.1
6.1
34
6
7.5
1.5
7.5
18
12
68
14
35
52
51.5
48
34
10
14 / 35
Zinc plated and powder co...
Steel precision casting
0.1840
73181900
YES
Indexing Plunger, Steel G...
GN 722.6-8-20-C-ZB
8
20
6.1
6.1
34
6
7.5
1.5
7.5
18
12
68
14
35
52
51.5
48
34
10
14 / 35
Zinc plated, blue passiva...
Steel precision casting
0.1840
73181900
YES
Indexing Plunger, Steel G...
GN 722.6-10-20-C-SW
10
20
6.1
6.1
34
6
7.5
1.5
7.5
18
12
68
14
35
52
51.5
48
34
10
14 / 35
Zinc plated and powder co...
Steel precision casting
0.1840
73181900
YES
Indexing Plunger, Steel G...
GN 722.6-10-20-C-ZB
10
20
6.1
6.1
34
6
7.5
1.5
7.5
18
12
68
14
35
52
51.5
48
34
10
14 / 35
Zinc plated, blue passiva...
Steel precision casting
0.1840
73181900
YES
Indexing Plunger, Steel G...
GN 722.6-12-20-C-SW
12
20
6.1
6.1
34
6
7.5
1.5
7.5
18
12
68
14
35
52
70.0
80
34
10
14 / 35
Zinc plated and powder co...
Steel precision casting
0.1840
73181900
YES
Indexing Plunger, Steel G...
GN 722.6-12-20-C-ZB
12
20
6.1
6.1
34
6
7.5
1.5
7.5
18
12
68
14
35
52
70.0
80
34
10
14 / 35
Zinc plated, blue passiva...
Steel precision casting
0.1840
73181900
YES
Indexing Plunger, Steel G...
GN 722.6-14-20-C-SW
14
20
6.1
6.1
34
6
7.5
1.5
7.5
18
12
68
14
35
52
51.5
48
34
10
14 / 35
Zinc plated and powder co...
Steel precision casting
0.1840
73181900
YES
Indexing Plunger, Steel G...
GN 722.6-14-20-C-ZB
14
20
6.1
6.1
34
6
7.5
1.5
7.5
18
12
68
14
35
52
51.5
48
34
10
14 / 35
Zinc plated, blue passiva...
Steel precision casting
0.1840
73181900
YES
Indexing Plunger, Steel G...
GN 722.6-16-30-C-SW
16
30
10.1
10.1
48
9
15.0
5.0
14.0
34
10
102
20
54
78
51.5
48
55
17
22 / 70
Zinc plated and powder co...
Steel precision casting
0.7650
73181900
YES
Indexing Plunger, Steel G...
GN 722.6-16-30-C-ZB
16
30
10.1
10.1
48
9
15.0
5.0
14.0
34
10
102
20
54
78
51.5
48
55
17
22 / 70
Zinc plated, blue passiva...
Steel precision casting
0.7650
73181900
YES
Indexing Plunger, Steel G...
GN 722.6-20-30-C-SW
20
30
10.1
10.1
48
9
15.0
5.0
14.0
34
10
102
20
54
78
70.0
80
55
17
22 / 70
Zinc plated and powder co...
Steel precision casting
0.7650
73181900
YES
Indexing Plunger, Steel G...
GN 722.6-20-30-C-ZB
20
30
10.1
10.1
48
9
15.0
5.0
14.0
34
10
102
20
54
78
70.0
80
55
17
22 / 70
Zinc plated, blue passiva...
Steel precision casting
0.7650
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表