目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 722.6 - Indexing Plungers, Stainless Steel, with Flange for Surface Mounting, Type C with pull ring, with rest position
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN 722.6 Indexing Plungers, Stainless Steel, with Flange for Surface Mounting, without Rest Position
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/rastbolzen/gn722_6_a4/gn722_6_c_a4_asmtab.prj},{NB=Rastbolzen, Edelstahl GN 722.6-12-20-C-A4 (deactivated)},{PARTNUMBER=GN 722.6-12-20-C-A4},{NORMNR=GN 722.6},{POS=1},{D1=12},{S=20},{B=6.1},{D2=6.1},{D3=34},{D4=6},{H1=7.5},{H2=1.5},{K1=7.5},{K2=18},{K3=12},{L1=68},{L2=14},{L3=35},{L4=52},{L5=51.5},{L6=48},{M=34},{SW=10},{FEDERDRUCK=14 / 35},{MAT=Edelstahl-Feinguss 1.4408},{WEIGHT=0.1840},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn722_6_c_a4_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Pin -0,05/-0,25 Bore +0,1/+0,3
[mm]
S
[mm]
B
+0,3
[mm]
D2
+0,3
[mm]
D3
[mm]
D4
[mm]
H1
[mm]
H2
[mm]
K1
[mm]
K2
[mm]
K3
[mm]
L1
≈
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
M
[mm]
SW
[mm]
FEDERDRUCK
Spring load initial / end
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Indexing Plunger, Stainle...
GN 722.6-8-20-C-A4
8
20
6.1
6.1
34
6
7.5
1.5
7.5
18
12
68
14
35
52
51.5
48
34
10
14 / 35
0.1840
73181900
YES
Indexing Plunger, Stainle...
GN 722.6-10-20-C-A4
10
20
6.1
6.1
34
6
7.5
1.5
7.5
18
12
68
14
35
52
51.5
48
34
10
14 / 35
0.1840
73181900
YES
Indexing Plunger, Stainle...
GN 722.6-12-20-C-A4
12
20
6.1
6.1
34
6
7.5
1.5
7.5
18
12
68
14
35
52
51.5
48
34
10
14 / 35
0.1840
73181900
YES
Indexing Plunger, Stainle...
GN 722.6-14-20-C-A4
14
20
6.1
6.1
34
6
7.5
1.5
7.5
18
12
68
14
35
52
51.5
48
34
10
14 / 35
0.1840
73181900
YES
Indexing Plunger, Stainle...
GN 722.6-16-30-C-A4
16
30
10.1
10.1
48
9
15.0
5.0
14.0
34
10
102
20
54
78
70.0
80
55
17
22 / 70
0.7650
73181900
YES
Indexing Plunger, Stainle...
GN 722.6-20-30-C-A4
20
30
10.1
10.1
48
9
15.0
5.0
14.0
34
10
102
20
54
78
70.0
80
55
17
22 / 70
0.7650
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表