目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 717 - Indexing plungers, Type AK without rest position (lifting ring), with lock nut
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN 717 Indexing Plungers, Steel, with and without Rest Position
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/rastbolzen/gn717_st/gn717ak_asmtab.prj},{NB=Rastbolzen GN 717-5-M8x1-AK-ST (deactivated-5)},{PARTNUMBER=GN 717-5-M8x1-AK-ST},{NORMNR=GN 717},{POS=0},{ABSTAND=5},{POSX=eingerastet,ausgerastet},{D1=5},{D2=M8x1},{NDM=8.000},{KDM=10.160},{D3=18},{D4=16},{E=9.2},{L1=40.0},{L2=5.0},{L3=16},{L4=6.0},{L5=13.5},{L6=43.5},{L7=9.5},{SW=8},{ANM=7},{FEDERDRUCK=5},{FEDERDRUCK2=24},{WSX='ST','Stahl','NI','Edelstahl'},{VERS=11},{KM=4.000},{SWKM=13.000},{S1=2.000},{PPATH=gn717ak_asmtpl.prj},{WEIGHT=0.0128},{CTN=73181900},{ROHS=YES},{AB=5},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Plunger -0.05 / Bore +0.03/+0.08
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
E
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
min.
[mm]
SW
[mm]
ANM
max.tightening torque
[Nm]
FEDERDRUCK
initial ~
[N]
FEDERDRUCK2
End ~
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Indexing plunger GN 717-3...
GN 717-3-M6-AK-ST
3
M6
14
6.9
3.5
12
4.5
10.0
6
2
3
12
0.0020
73181900
YES
Indexing plunger GN 717-3...
GN 717-3-M6x0,75-AK-ST
3
M6x0,75
14
6.9
3.5
12
4.5
10.0
6
3
3
12
0.0051
73181900
YES
Indexing plunger GN 717-4...
GN 717-4-M6-AK-ST
4
M6
14
6.9
4.0
12
4.5
10.0
6
2
3
12
0.0050
73181900
YES
Indexing plunger GN 717-4...
GN 717-4-M8x1-AK-ST
4
M8x1
18
9.2
4.5
16
6.0
13.5
8
8
5
24
0.0110
73181900
YES
Indexing plunger GN 717-5...
GN 717-5-M8-AK-ST
5
M8
18
9.2
5.0
16
6.0
13.5
8
7
5
24
0.0110
73181900
YES
Indexing plunger GN 717-5...
GN 717-5-M8x1-AK-ST
5
M8x1
18
9.2
5.0
16
6.0
13.5
8
7
5
24
0.0128
73181900
YES
Indexing plunger GN 717-5...
GN 717-5-M10x1-AK-ST
5
M10x1
18
11.5
5.0
16
6.0
13.5
10
22
5
24
0.0180
73181900
YES
Indexing plunger GN 717-6...
GN 717-6-M10-AK-ST
6
M10
24
11.5
6.0
20
7.5
17.0
10
15
5
21
0.0220
73181900
YES
Indexing plunger GN 717-6...
GN 717-6-M12x1,5-AK-ST
6
M12x1,5
24
13.8
6.0
20
7.5
16.5
12
38
5
21
0.0305
73181900
YES
Indexing plunger GN 717-8...
GN 717-8-M12-AK-ST
8
M12
30
13.8
8.0
24
9.0
20.5
12
20
6
22
0.0380
73181900
YES
Indexing plunger GN 717-8...
GN 717-8-M12x1,5-AK-ST
8
M12x1,5
30
13.8
8.0
24
9.0
20.5
12
20
6
22
0.0390
73181900
YES
Indexing plunger GN 717-8...
GN 717-8-M16x1,5-AK-ST
8
M16x1,5
30
19.6
8.0
24
9.0
20.5
17
80
6
22
0.0700
73181900
YES
Indexing plunger GN 717-1...
GN 717-10-M16x1,5-AK-ST
10
M16x1,5
30
19.6
10.0
26
9.0
22.5
17
80
4
27
0.0700
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表