目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 413 - Indexing plungers, Type CK, with rest position, with lock nut
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN 413 Indexing Plungers, Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/rastbolzen/gn413_st/gn413_st_ck_asmtab.prj},{NB=Stahl-Rastbolzen GN 413-6-M12x1,5-CK-ST (deactivated- 0)},{PARTNUMBER=GN 413-6-M12x1,5-CK-ST},{NORMNR=GN 413},{D1=6},{POS=1},{ABSTAND=0},{ABSTANDX=16},{D2VIS=M12x1,5},{D2X='M12','M12','M12x1.5','M12x1.5'},{D3=2.0},{L1=6},{L2=24},{L3=31},{L4=25},{M=22},{FEDERDRUCK1=6},{FEDERDRUCK2=21},{A=6},{PPATH=gn413_st_ck_asmtpl.prj},{WEIGHT=0.0600},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Pin -0.03/-0.1 Bore H7
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
L1
min.
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
M
[mm]
FEDERDRUCK1
initial
[N]
FEDERDRUCK2
End ~
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Steel-Indexing plunger GN...
GN 413-5-M10-CK-ST
5
M10
1.5
5
22
28
23
18
5
15
0.0170
73181900
YES
Steel-Indexing plunger GN...
GN 413-5-M10x1-CK-ST
5
M10x1
1.5
5
22
28
23
18
5
15
0.0177
73181900
YES
Steel-Indexing plunger GN...
GN 413-6-M12-CK-ST
6
M12
2.0
6
24
31
25
22
6
21
0.0200
73181900
YES
Steel-Indexing plunger GN...
GN 413-6-M12x1,5-CK-ST
6
M12x1,5
2.0
6
24
31
25
22
6
21
0.0600
73181900
YES
Steel-Indexing plunger GN...
GN 413-8-M16-CK-ST
8
M16
2.0
9
34
44
25
22
7
27
0.0600
73181900
YES
Steel-Indexing plunger GN...
GN 413-8-M16x1,5-CK-ST
8
M16x1,5
2.0
9
34
44
25
22
7
27
0.0640
73181900
YES
Steel-Indexing plunger GN...
GN 413-10-M16-CK-ST
10
M16
2.0
9
34
44
25
22
7
27
0.0710
73181900
YES
Steel-Indexing plunger GN...
GN 413-10-M16x1,5-CK-ST
10
M16x1,5
2.0
9
34
44
25
22
7
27
0.0720
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表