目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 412 - Indexing plungers with screw-on flange, Type B without rest position, Identification no. 2 Mounting from the rear
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN 412 Indexing Plungers with Screw-On Flange, Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/rastbolzen/gn412/gn_412_k2_b_asmtab.prj},{NB=Rastbolzen GN 412-6-35-B-2 (deactivated)},{PARTNUMBER=GN 412-6-35-B-2},{NORMNR=GN 412},{POS=0},{POSX=eingerastet,ausgerastet},{D1=6},{B=35},{D2=4.3},{D3=M4},{NDM=4},{D4=25},{H=26},{K=25},{L1=32},{L2=6},{L3=6},{L4=14},{S=12},{SW=12},{T=10},{FEDERDRUCK1=5},{FEDERDRUCK2=15},{FORM=B},{WEIGHT=0.0690},{CTN=73181900},{ROHS=YES},{PPATH=gn_412_k2_b_asmtpl.prj},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Pin 0/-0.06 Bore +0.05/+0.1
[mm]
B
[mm]
D3
Thread
ⁿ/ₐ
D4
[mm]
H
[mm]
K
[mm]
L1
[mm]
L2
min.
[mm]
L4
[mm]
S
[mm]
SW
[mm]
T
[mm]
FEDERDRUCK1
Spring load initial ~
[N]
FEDERDRUCK2
Spring load end ~
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Indexing plunger GN 412-5...
GN 412-5-35-B-2
5
35
M4
25
26
25
32
6
14
12
12
10
5
15
0.0690
73181900
YES
Indexing plunger GN 412-6...
GN 412-6-35-B-2
6
35
M4
25
26
25
32
6
14
12
12
10
5
15
0.0690
73181900
YES
Indexing plunger GN 412-8...
GN 412-8-47-B-2
8
47
M5
33
34
35
39
10
18
14
17
12
9
35
0.1500
73181900
YES
Indexing plunger GN 412-1...
GN 412-10-47-B-2
10
47
M5
33
34
35
39
10
18
14
17
12
9
35
0.1540
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表