目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 313 - Spring bolts, Type DK without knob, with lock nut, Plunger with internal thread
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN 313 Spring Bolts, Steel / Plastic Knob
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/rastbolzen/gn313_st/gn313_k2_dk_asmtpl.prj},{NB=Federbolzen GN 313-6-DK-2-ST (deactivated 0)},{PARTNUMBER=GN 313-6-DK-2-ST},{NORMNR=GN 313},{D1=6},{POS=1},{ABSTAND=0.0},{ABSTANDX=18.800},{FORM=DK},{KZ=2},{WS=ST},{D2=M12x1,5},{NDM=12},{P=1.500},{D3=M4},{D3NDM=4},{D4=19},{L1=7},{L2=26},{L3=49},{L4=35},{T=7},{FEDERDRUCK=9},{FEDERDRUCK2=28},{VERS=1},{SW=19.000},{PPATH=gn313_k2_asmtpl.prj},{WEIGHT=0.0250},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails},{V=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Plunger -0.02/-0.05 Bore H7
[mm]
D2
Thread
ⁿ/ₐ
D3
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
L4
~
[mm]
T
min.
[mm]
FEDERDRUCK
Initial
[N]
FEDERDRUCK2
End
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Spring bolt GN 313-5-DK-2...
GN 313-5-DK-2-ST
5
M10x1
M3
6
22
29
7
8
20
0.0160
73181900
YES
Spring bolt GN 313-6-DK-2...
GN 313-6-DK-2-ST
6
M12x1,5
M4
7
26
35
7
9
28
0.0250
73181900
YES
Spring bolt GN 313-8-DK-2...
GN 313-8-DK-2-ST
8
M16x1,5
M5
9
34
48
9
12
40
0.0900
73181900
YES
Spring bolt GN 313-10-DK-...
GN 313-10-DK-2-ST
10
M20x1,5
M6
11
43
57
12
22
50
0.0800
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表