目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 708.1 A - Clamping bolts with rubber pressure pad, Type A, straight pressure pad
Ganter
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Accessory
GN 708.1
GN 708.1 ST
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_4/zubehoer/gn708_1/gn708_1_st/gn_708_1_asmtab.prj},{NB=Andrueckschraube GN 708.1-M6-55-A-ST (0)},{PARTNUMBER=GN 708.1-M6-55-A-ST},{NORMNR=GN 708.1},{D1=M6},{D1X=6},{L=55},{LX=35,55,65},{ABSTAND=0.0},{D2=13},{H=12},{M=3.2},{R=10},{PPATH=gn_708_1_asmtpl.prj},{WEIGHT=0.0160},{CTN=40169991},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
L
Length
[mm]
D2
[mm]
H
[mm]
M
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Clamping bolt GN 708.1-M4...
GN 708.1-M4-23-A-ST
M4
23
8
5
2.2
0.0040
40169991
YES
Clamping bolt GN 708.1-M4...
GN 708.1-M4-30-A-ST
M4
30
8
5
2.2
0.0050
40169991
YES
Clamping bolt GN 708.1-M4...
GN 708.1-M4-33-A-ST
M4
33
8
10
2.2
0.0057
40169991
YES
Clamping bolt GN 708.1-M4...
GN 708.1-M4-43-A-ST
M4
43
8
10
2.2
0.0066
40169991
YES
Clamping bolt GN 708.1-M5...
GN 708.1-M5-45-A-ST
M5
45
10
11
2.7
0.0096
40169991
YES
Clamping bolt GN 708.1-M5...
GN 708.1-M5-55-A-ST
M5
55
10
11
2.7
0.0110
40169991
YES
Clamping bolt GN 708.1-M6...
GN 708.1-M6-35-A-ST
M6
35
13
12
3.2
0.0120
40169991
YES
Clamping bolt GN 708.1-M6...
GN 708.1-M6-55-A-ST
M6
55
13
12
3.2
0.0160
40169991
YES
Clamping bolt GN 708.1-M6...
GN 708.1-M6-65-A-ST
M6
65
13
12
3.5
0.0180
40169991
YES
Clamping bolt GN 708.1-M8...
GN 708.1-M8-43-A-ST
M8
43
16
18
4.0
0.0250
40169991
YES
Clamping bolt GN 708.1-M8...
GN 708.1-M8-68-A-ST
M8
68
16
18
4.0
0.0290
40169991
YES
Clamping bolt GN 708.1-M1...
GN 708.1-M10-50-A-ST
M10
50
20
21
5.0
0.0510
40169991
YES
Clamping bolt GN 708.1-M1...
GN 708.1-M10-77-A-ST
M10
77
20
21
5.0
0.0550
40169991
YES
Clamping bolt GN 708.1-M1...
GN 708.1-M10-97-A-ST
M10
97
20
21
5.0
0.0736
40169991
YES
Clamping bolt GN 708.1-M1...
GN 708.1-M12-100-A-ST
M12
100
25
24
6.0
0.1106
40169991
YES
Clamping bolt GN 708.1-M1...
GN 708.1-M12-130-A-ST
M12
130
25
24
6.0
0.1316
40169991
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表