目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 6336.10 - Star knobs with plastic thrust pad
Ganter
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star Handle
GN 6336.10
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_2/sterngriffe/gn6336_10/gn6336_10_ku.prj},{NB=Sterngriffschraube GN 6336.10-32-M6-30-KU},{PARTNUMBER=GN 6336.10-32-M6-30-KU},{NORMNR= GN 6336.10},{D1=32},{D2=M6},{NDM=6},{KDM=4.773},{P=1.000},{L1=30},{L1X=10,16,20,25,30},{L2MS=1.0},{L2KU=1.3},{D3MS=4},{D3KU=3.5},{D4=14},{H1=20},{H2=10},{WSVIS=Kunststoff},{WEIGHT=0.0130},{CTN=73181595},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
h6
[mm]
D2
Thread
ⁿ/ₐ
L1
Nominal length
[mm]
L2
Pad
[mm]
D3
Pad
[mm]
D4
[mm]
H1
[mm]
H2
[mm]
WSVIS
Material
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Star knob GN 6336.10-25-M...
GN 6336.10-25-M5-10-KU
25
M5
10
1.0
3.0
12
16
8
Plastic
0.0070
73181595
YES
Star knob GN 6336.10-25-M...
GN 6336.10-25-M5-15-KU
25
M5
15
1.0
3.0
12
16
8
Plastic
0.0070
73181595
YES
Star knob GN 6336.10-25-M...
GN 6336.10-25-M5-20-KU
25
M5
20
1.0
3.0
12
16
8
Plastic
0.0100
73181595
YES
Star knob GN 6336.10-25-M...
GN 6336.10-25-M5-25-KU
25
M5
25
1.0
3.0
12
16
8
Plastic
0.0083
73181595
YES
Star knob GN 6336.10-32-M...
GN 6336.10-32-M6-10-KU
32
M6
10
1.3
3.5
14
20
10
Plastic
0.0098
73181595
YES
Star knob GN 6336.10-32-M...
GN 6336.10-32-M6-16-KU
32
M6
16
1.3
3.5
14
20
10
Plastic
0.0110
73181595
YES
Star knob GN 6336.10-32-M...
GN 6336.10-32-M6-20-KU
32
M6
20
1.3
3.5
14
20
10
Plastic
0.0120
73181595
YES
Star knob GN 6336.10-32-M...
GN 6336.10-32-M6-25-KU
32
M6
25
1.3
3.5
14
20
10
Plastic
0.0120
73181595
YES
Star knob GN 6336.10-32-M...
GN 6336.10-32-M6-30-KU
32
M6
30
1.3
3.5
14
20
10
Plastic
0.0130
73181595
YES
Star knob GN 6336.10-40-M...
GN 6336.10-40-M8-20-KU
40
M8
20
1.6
5.0
18
25
13
Plastic
0.0240
73181595
YES
Star knob GN 6336.10-40-M...
GN 6336.10-40-M8-25-KU
40
M8
25
1.6
5.0
18
25
13
Plastic
0.0260
73181595
YES
Star knob GN 6336.10-40-M...
GN 6336.10-40-M8-30-KU
40
M8
30
1.6
5.0
18
25
13
Plastic
0.0270
73181595
YES
Star knob GN 6336.10-40-M...
GN 6336.10-40-M8-40-KU
40
M8
40
1.6
5.0
18
25
13
Plastic
0.0300
73181595
YES
Star knob GN 6336.10-40-M...
GN 6336.10-40-M8-50-KU
40
M8
50
1.6
5.0
18
25
13
Plastic
0.0300
73181595
YES
Star knob GN 6336.10-50-M...
GN 6336.10-50-M10-20-KU
50
M10
20
1.9
6.5
22
32
17
Plastic
0.0430
73181595
YES
Star knob GN 6336.10-50-M...
GN 6336.10-50-M10-25-KU
50
M10
25
1.9
6.5
22
32
17
Plastic
0.0450
73181595
YES
Star knob GN 6336.10-50-M...
GN 6336.10-50-M10-30-KU
50
M10
30
1.9
6.5
22
32
17
Plastic
0.0479
73181595
YES
Star knob GN 6336.10-50-M...
GN 6336.10-50-M10-45-KU
50
M10
45
1.9
6.5
22
32
17
Plastic
0.0550
73181595
YES
Star knob GN 6336.10-50-M...
GN 6336.10-50-M10-55-KU
50
M10
55
1.9
6.5
22
32
17
Plastic
0.0600
73181595
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表