目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 321 - Disc handwheels with keyway, with revolving handle
Ganter
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Disc handwheels
GN 321
GN 321 K
GN 321 K R
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_3/scheibenhandraeder/gn321/gn321_k/gn321_k_d/gn321_k_d_asmtab.prj},{NB=Scheibenhandrad GN 321-140-K14-R},{PARTNUMBER=GN 321-140-K14-R},{NORMNR=GN 321},{D1=140},{D2=K14},{D2Y=14},{D3=36},{B=16.5},{L1=19},{L2=36},{L3=76.5},{R=61.0},{DURCHM=24},{W1=24.000},{W2=27.000},{D5=104.000},{D6=123.000},{L33=11.000},{R1=2.000},{R2=1.600},{R3=3.000},{C=3.500},{D13=13.000},{D14=19.000},{L13=2.500},{L11=65.000},{T=2.300},{B1=5.000},{NDM=8.000},{KDM=6.647},{PPATH=gn321_k_d_asmtpl.prj},{WEIGHT=0.4310},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H7 bore
ⁿ/ₐ
D3
[mm]
B
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
R
[mm]
DURCHM
Ø Revolving handles GN 798
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Disc handwheel GN 321-80-...
GN 321-80-K10-R
80
K10
26
13.0
16
26
44.0
33.5
16
0.1600
84879090
YES
Disc handwheel GN 321-80-...
GN 321-80-K12-R
80
K12
26
13.0
16
26
44.0
33.5
16
0.1500
84879090
YES
Disc handwheel GN 321-100...
GN 321-100-K10-R
100
K10
28
14.0
17
30
58.5
42.5
18
0.2150
84879090
YES
Disc handwheel GN 321-100...
GN 321-100-K12-R
100
K12
28
14.0
17
30
58.5
42.5
18
0.2200
84879090
YES
Disc handwheel GN 321-125...
GN 321-125-K12-R
125
K12
31
15.0
18
33
61.5
54.0
22
0.3800
84879090
YES
Disc handwheel GN 321-125...
GN 321-125-K14-R
125
K14
31
15.0
18
33
61.5
54.0
22
0.3800
84879090
YES
Disc handwheel GN 321-140...
GN 321-140-K14-R
140
K14
36
16.5
19
36
76.5
61.0
24
0.4310
84879090
YES
Disc handwheel GN 321-140...
GN 321-140-K16-R
140
K16
36
16.5
19
36
76.5
61.0
24
0.5000
84879090
YES
Disc handwheel GN 321-160...
GN 321-160-K14-R
160
K14
36
18.0
20
39
76.5
71.0
24
0.5500
84879090
YES
Disc handwheel GN 321-160...
GN 321-160-K16-R
160
K16
36
18.0
20
39
76.5
71.0
24
0.5700
84879090
YES
Disc handwheel GN 321-200...
GN 321-200-K18-R
200
K18
45
20.5
24
45
86.5
89.0
25
0.9700
84879090
YES
Disc handwheel GN 321-200...
GN 321-200-K20-R
200
K20
45
20.5
24
45
86.5
89.0
25
0.9500
84879090
YES
Disc handwheel GN 321-250...
GN 321-250-K22-R
250
K22
48
23.0
28
51
86.5
113.0
25
1.6470
84879090
YES
Disc handwheel GN 321-250...
GN 321-250-K26-R
250
K26
48
23.0
28
51
86.5
113.0
25
1.6040
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表