目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 333.3 - Tubular handles, with movable handle shanks, Type A, Mounting from the back (threaded blind bore)
Ganter
1.0 Operating parts
1.2 Operating by using machine and device handles
Tubular handles
GN 333.3
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_2/rohrgriffe/gn333_3/gn333_3.prj},{NB=Rohrgriff GN 333.3-28-392-A-SW},{PARTNUMBER=GN 333.3-28-392-A-SW},{NORMNR=GN 333.3},{D1=28},{L=392},{D2=M8},{DX=8},{B1=25},{B2=14},{H1=50},{H2=66},{T=14},{FARBEVIS=schwarz (SW)},{WEIGHT=0.3800},{CTN=83024900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
L
Length l ±0,25
[mm]
D2
Thread
ⁿ/ₐ
DX
[mm]
B1
[mm]
B2
[mm]
H1
[mm]
H2
[mm]
T
min.
[mm]
FARBEVIS
Surface
ⁿ/ₐ
FARBE
Surface
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Tubular handle GN 333.3-2...
GN 333.3-28-242-A-SW
28
242
M8
8
25
14
50
66
14
black (SW)
SW
0.3000
83024900
YES
Tubular handle GN 333.3-2...
GN 333.3-28-242-A-ELS
28
242
M8
8
25
14
50
66
14
anodized (ELS)
ELS
0.3000
83024900
YES
Tubular handle GN 333.3-2...
GN 333.3-28-242-A-ELG
28
242
M8
8
25
14
50
66
14
anodized (ELG)
ELG
0.3000
83024900
YES
Tubular handle GN 333.3-2...
GN 333.3-28-292-A-SW
28
292
M8
8
25
14
50
66
14
black (SW)
SW
0.3200
83024900
YES
Tubular handle GN 333.3-2...
GN 333.3-28-292-A-ELS
28
292
M8
8
25
14
50
66
14
anodized (ELS)
ELS
0.3200
83024900
YES
Tubular handle GN 333.3-2...
GN 333.3-28-292-A-ELG
28
292
M8
8
25
14
50
66
14
anodized (ELG)
ELG
0.3200
83024900
YES
Tubular handle GN 333.3-2...
GN 333.3-28-392-A-SW
28
392
M8
8
25
14
50
66
14
black (SW)
SW
0.3800
83024900
YES
Tubular handle GN 333.3-2...
GN 333.3-28-392-A-ELS
28
392
M8
8
25
14
50
66
14
anodized (ELS)
ELS
0.3800
83024900
YES
Tubular handle GN 333.3-2...
GN 333.3-28-392-A-ELG
28
392
M8
8
25
14
50
66
14
anodized (ELG)
ELG
0.3750
83024900
YES
Tubular handle GN 333.3-2...
GN 333.3-28-492-A-SW
28
492
M8
8
25
14
50
66
14
black (SW)
SW
0.4200
83024900
YES
Tubular handle GN 333.3-2...
GN 333.3-28-492-A-ELS
28
492
M8
8
25
14
50
66
14
anodized (ELS)
ELS
0.4200
83024900
YES
Tubular handle GN 333.3-2...
GN 333.3-28-492-A-ELG
28
492
M8
8
25
14
50
66
14
anodized (ELG)
ELG
0.4200
83024900
YES
Tubular handle GN 333.3-2...
GN 333.3-28-592-A-SW
28
592
M8
8
25
14
50
66
14
black (SW)
SW
0.4800
83024900
YES
Tubular handle GN 333.3-2...
GN 333.3-28-592-A-ELS
28
592
M8
8
25
14
50
66
14
anodized (ELS)
ELS
0.4800
83024900
YES
Tubular handle GN 333.3-2...
GN 333.3-28-592-A-ELG
28
592
M8
8
25
14
50
66
14
anodized (ELG)
ELG
0.4800
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表