目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 733 - Gripping trays, Type S with closing flap
Ganter
1.0 Operating parts
1.2 Operating by using machine and device handles
Gripping trays
GN 733
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_2/griffschalen/gn733/gn_733_s.prj},{NB=Griffschale GN 733-120-S-DGR},{PARTNUMBER=GN 733-120-S-DGR},{NORMNR=GN 733},{B1=120},{FARBEVIS=grau},{B2=94},{B3=103},{H1=94},{H2=58},{L1=28.5},{L2=24},{L3=26.5},{M1=64},{F1=1200},{F2=400},{WEIGHT=0.0800},{CTN=39263000},{ROHS=YES},{VERS=1},{INFOGANTER=Produktdetails},{DIM01=120.000},{DIM03=95.000},{DIM09=11.000},{DIM05=24.000},{DIM06=26.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
B1
[mm]
FARBEVIS
Color
ⁿ/ₐ
B2
[mm]
B3
[mm]
H1
[mm]
H2
+0.5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M1
[mm]
F1
[N]
F2
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
DIM01
[mm]
DIM03
[mm]
DIM05
[mm]
Gripping tray GN 733-120-...
GN 733-120-S-DSG
120
black-gray
94
103
94
58
28.5
24
26.5
64
1200
400
0.0800
39263000
YES
120.000
95.000
24.000
Gripping tray GN 733-120-...
GN 733-120-S-DOR
120
orange
94
103
94
58
28.5
24
26.5
64
1200
400
0.0800
39263000
YES
120.000
95.000
24.000
Gripping tray GN 733-120-...
GN 733-120-S-DGR
120
grey
94
103
94
58
28.5
24
26.5
64
1200
400
0.0800
39263000
YES
120.000
95.000
24.000
Gripping tray GN 733-120-...
GN 733-120-S-DGB
120
yellow
94
103
94
58
28.5
24
26.5
64
1200
400
0.0800
39263000
YES
120.000
95.000
24.000
Gripping tray GN 733-120-...
GN 733-120-S-DBL
120
blue
94
103
94
58
28.5
24
26.5
64
1200
400
0.0600
39263000
YES
120.000
95.000
24.000
Gripping tray GN 733-120-...
GN 733-120-S-DRT
120
red
94
103
94
58
28.5
24
26.5
64
1200
400
0.0800
39263000
YES
120.000
95.000
24.000
Gripping tray GN 733-120-...
GN 733-120-S-DGN
120
green
94
103
94
58
28.5
24
26.5
64
1200
400
0.0650
39263000
YES
120.000
95.000
24.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表