目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 564 - Cabinet U-handles with polyurethane foam rubber
Ganter
1.0 Operating parts
1.2 Operating by using machine and device handles
Cabinet “U“ handles
GN 564
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_2/buegelgriffe/gn564/gn564.prj},{NB=Buegelgriff GN 564-25-160},{PARTNUMBER=GN 564-25-160},{NORMNR=GN 564},{B=25},{L=160},{A=16},{D1=M6},{D2=10},{H=54},{HX=29.000},{R=9.0},{T=10},{NDM=6.000},{WEIGHT=0.1950},{CTN=83024900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
B
[mm]
L
Length ±0,25
[mm]
A
[mm]
D1
ⁿ/ₐ
D2
[mm]
H
[mm]
R
[mm]
T
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Cabinet U-handle GN 564-2...
GN 564-25-112
25
112
16
M6
10
50
5.0
10
0.1600
83024900
YES
Cabinet U-handle GN 564-2...
GN 564-25-128
25
128
16
M6
10
54
7.0
10
0.1700
83024900
YES
Cabinet U-handle GN 564-2...
GN 564-25-160
25
160
16
M6
10
54
9.0
10
0.1950
83024900
YES
Cabinet U-handle GN 564-2...
GN 564-25-192
25
192
16
M6
10
54
9.0
10
0.2270
83024900
YES
Cabinet U-handle GN 564-3...
GN 564-35-160
35
160
25
M8
17
68
12.5
12
0.3280
83024900
YES
Cabinet U-handle GN 564-3...
GN 564-35-192
35
192
25
M8
17
68
12.5
12
0.3700
83024900
YES
Cabinet U-handle GN 564-3...
GN 564-35-300
35
300
25
M8
17
68
12.5
12
0.5130
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表