目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 719 - Pin type knobs
Ganter
1.0 Operating parts
1.1 Operating with handles and knobs
Knobs
GN 719
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_1/knoepfe/gn719/gn719.prj},{NB=Schaltknopf GN 719-26-M10},{PARTNUMBER=GN 719-26-M10},{NORMNR=GN 719},{D1=26},{D2=10},{D2X=8,10},{D3=17},{H=42},{T1=20},{T2=5.0},{R1=13.0},{R2=80.0},{R3=1.0},{WEIGHT=0.0200},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread M
ⁿ/ₐ
D3
[mm]
H
[mm]
T1
min.
[mm]
T2
±0.5
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Pin type knob GN 719-15-M...
GN 719-15-M6
15
6
12
25
16
3.5
0.0050
84879090
YES
Pin type knob GN 719-20-M...
GN 719-20-M8
20
8
14
31
20
3.5
0.0093
84879090
YES
Pin type knob GN 719-26-M...
GN 719-26-M8
26
8
17
42
20
5.0
0.0200
84879090
YES
Pin type knob GN 719-26-M...
GN 719-26-M10
26
10
17
42
20
5.0
0.0200
84879090
YES
Pin type knob GN 719-33-M...
GN 719-33-M10
33
10
20
54
40
8.0
0.0400
84879090
YES
Pin type knob GN 719-33-M...
GN 719-33-M12
33
12
20
54
40
8.0
0.0400
84879090
YES
Pin type knob GN 719-38-M...
GN 719-38-M12
38
12
23
68
45
11.0
0.0660
84879090
YES
Pin type knob GN 719-41-M...
GN 719-41-M14
41
14
25
87
55
14.0
0.1110
84879090
YES
Pin type knob GN 719-41-M...
GN 719-41-M16
41
16
25
87
55
14.0
0.1060
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表