目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 676 - Knurled knob screws
Ganter
1.0 Operating parts
1.1 Operating with handles and knobs
Knobs
GN 676
GN 676 MS
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_1/knoepfe/gn676/gn676_ms/gn676_ms.prj},{NB=Raendelknopfschraube GN 676-25-M6-20-SG},{PARTNUMBER=GN 676-25-M6-20-SG},{NORMNR=GN 676},{D1=25},{D2=M6},{D2X=6},{FARBEVIS=schwarzgrau},{L=20},{LX=16,20,25,30},{D3=14.5},{H1=22.5},{H2=14.0},{KDM=4.773},{HH=2.500},{WEIGHT=0.0130},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L
Length
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Knurled knob screw GN 676...
GN 676-16-M3-10-SG
16
M3
10
8.5
13.0
8.5
0.0082
84879090
YES
Knurled knob screw GN 676...
GN 676-16-M3-16-SG
16
M3
16
8.5
13.0
8.5
0.0082
84879090
YES
Knurled knob screw GN 676...
GN 676-18-M4-10-SG
18
M4
10
10.5
15.5
10.5
0.0082
84879090
YES
Knurled knob screw GN 676...
GN 676-18-M4-16-SG
18
M4
16
10.5
15.5
10.5
0.0082
84879090
YES
Knurled knob screw GN 676...
GN 676-21-M5-10-SG
21
M5
10
12.5
18.0
10.5
0.0090
84879090
YES
Knurled knob screw GN 676...
GN 676-21-M5-16-SG
21
M5
16
12.5
18.0
10.5
0.0090
84879090
YES
Knurled knob screw GN 676...
GN 676-21-M5-20-SG
21
M5
20
12.5
18.0
10.5
0.0090
84879090
YES
Knurled knob screw GN 676...
GN 676-21-M6-16-SG
21
M6
16
12.5
18.0
10.5
0.0130
84879090
YES
Knurled knob screw GN 676...
GN 676-21-M6-20-SG
21
M6
20
12.5
18.0
10.5
0.0130
84879090
YES
Knurled knob screw GN 676...
GN 676-21-M6-30-SG
21
M6
30
12.5
18.0
10.5
0.0130
84879090
YES
Knurled knob screw GN 676...
GN 676-25-M6-16-SG
25
M6
16
14.5
22.5
14.0
0.0130
84879090
YES
Knurled knob screw GN 676...
GN 676-25-M6-20-SG
25
M6
20
14.5
22.5
14.0
0.0130
84879090
YES
Knurled knob screw GN 676...
GN 676-25-M6-25-SG
25
M6
25
14.5
22.5
14.0
0.0140
84879090
YES
Knurled knob screw GN 676...
GN 676-25-M6-30-SG
25
M6
30
14.5
22.5
14.0
0.0150
84879090
YES
Knurled knob screw GN 676...
GN 676-25-M8-20-SG
25
M8
20
14.5
22.5
14.0
0.0140
84879090
YES
Knurled knob screw GN 676...
GN 676-25-M8-25-SG
25
M8
25
14.5
22.5
14.0
0.0150
84879090
YES
Knurled knob screw GN 676...
GN 676-25-M8-30-SG
25
M8
30
14.5
22.5
14.0
0.0160
84879090
YES
Knurled knob screw GN 676...
GN 676-25-M8-40-SG
25
M8
40
14.5
22.5
14.0
0.0170
84879090
YES
Knurled knob screw GN 676...
GN 676-31-M8-20-SG
31
M8
20
18.5
27.0
17.0
0.0260
84879090
YES
Knurled knob screw GN 676...
GN 676-31-M8-25-SG
31
M8
25
18.5
27.0
17.0
0.0280
84879090
YES
Knurled knob screw GN 676...
GN 676-31-M8-30-SG
31
M8
30
18.5
27.0
17.0
0.0300
84879090
YES
Knurled knob screw GN 676...
GN 676-31-M8-40-SG
31
M8
40
18.5
27.0
17.0
0.0300
84879090
YES
Knurled knob screw GN 676...
GN 676-31-M10-30-SG
31
M10
30
18.5
27.0
17.0
0.0300
84879090
YES
Knurled knob screw GN 676...
GN 676-31-M10-40-SG
31
M10
40
18.5
27.0
17.0
0.0400
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表