目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 676 - Knurled knobs
Ganter
1.0 Operating parts
1.1 Operating with handles and knobs
Knobs
GN 676
GN 676 MB
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_1/knoepfe/gn676/gn676_mb/gn676_mb.prj},{NB=Raendelknopf GN 676-25-M8-GN},{PARTNUMBER=GN 676-25-M8-GN},{NORMNR=GN 676},{D1=25},{D2=M8},{D2Y=8},{D2X=6,8},{FARBEVIS=grün},{AUSWAHL=schwarzgrau(SG),orange(OR),grau(GR),gelb(GB),blau(BL),rot(RT),grün(GN)},{D3=14.5},{H1=22.5},{H2=14.0},{T=12},{T2=12.000},{XX=9.250},{TT=2.000},{TXX=12.000},{HH=2.500},{WEIGHT=0.0100},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
FARBEVIS
Color
ⁿ/ₐ
D3
[mm]
H1
[mm]
H2
[mm]
T
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Knurled knob GN 676-16-M3...
GN 676-16-M3-SG
16
M3
black-gray
8.3
13.0
8.5
6
0.0030
84879090
YES
Knurled knob GN 676-16-M3...
GN 676-16-M3-OR
16
M3
orange
8.3
13.0
8.5
6
0.0030
84879090
YES
Knurled knob GN 676-16-M3...
GN 676-16-M3-GR
16
M3
grey
8.3
13.0
8.5
6
0.0030
84879090
YES
Knurled knob GN 676-16-M3...
GN 676-16-M3-GB
16
M3
yellow
8.3
13.0
8.5
6
0.0030
84879090
YES
Knurled knob GN 676-16-M3...
GN 676-16-M3-BL
16
M3
blue
8.3
13.0
8.5
6
0.0030
84879090
YES
Knurled knob GN 676-16-M3...
GN 676-16-M3-RT
16
M3
red
8.3
13.0
8.5
6
0.0030
84879090
YES
Knurled knob GN 676-16-M3...
GN 676-16-M3-GN
16
M3
green
8.3
13.0
8.5
6
0.0029
84879090
YES
Knurled knob GN 676-18-M4...
GN 676-18-M4-SG
18
M4
black-gray
10.3
15.5
10.5
6
0.0040
84879090
YES
Knurled knob GN 676-18-M4...
GN 676-18-M4-OR
18
M4
orange
10.3
15.5
10.5
6
0.0040
84879090
YES
Knurled knob GN 676-18-M4...
GN 676-18-M4-GR
18
M4
grey
10.3
15.5
10.5
6
0.0040
84879090
YES
Knurled knob GN 676-18-M4...
GN 676-18-M4-GB
18
M4
yellow
10.3
15.5
10.5
6
0.0040
84879090
YES
Knurled knob GN 676-18-M4...
GN 676-18-M4-BL
18
M4
blue
10.3
15.5
10.5
6
0.0040
84879090
YES
Knurled knob GN 676-18-M4...
GN 676-18-M4-RT
18
M4
red
10.3
15.5
10.5
6
0.0040
84879090
YES
Knurled knob GN 676-18-M4...
GN 676-18-M4-GN
18
M4
green
10.3
15.5
10.5
6
0.0041
84879090
YES
Knurled knob GN 676-21-M4...
GN 676-21-M4-SG
21
M4
black-gray
12.5
18.0
10.5
10
0.0080
84879090
YES
Knurled knob GN 676-21-M4...
GN 676-21-M4-OR
21
M4
orange
12.5
18.0
10.5
10
0.0080
84879090
YES
Knurled knob GN 676-21-M4...
GN 676-21-M4-GR
21
M4
grey
12.5
18.0
10.5
10
0.0080
84879090
YES
Knurled knob GN 676-21-M4...
GN 676-21-M4-GB
21
M4
yellow
12.5
18.0
10.5
10
0.0080
84879090
YES
Knurled knob GN 676-21-M4...
GN 676-21-M4-BL
21
M4
blue
12.5
18.0
10.5
10
0.0080
84879090
YES
Knurled knob GN 676-21-M4...
GN 676-21-M4-RT
21
M4
red
12.5
18.0
10.5
10
0.0080
84879090
YES
Knurled knob GN 676-21-M4...
GN 676-21-M4-GN
21
M4
green
12.5
18.0
10.5
10
0.0080
84879090
YES
Knurled knob GN 676-21-M5...
GN 676-21-M5-SG
21
M5
black-gray
12.5
18.0
10.5
10
0.0070
84879090
YES
Knurled knob GN 676-21-M5...
GN 676-21-M5-OR
21
M5
orange
12.5
18.0
10.5
10
0.0070
84879090
YES
Knurled knob GN 676-21-M5...
GN 676-21-M5-GR
21
M5
grey
12.5
18.0
10.5
10
0.0070
84879090
YES
Knurled knob GN 676-21-M5...
GN 676-21-M5-GB
21
M5
yellow
12.5
18.0
10.5
10
0.0070
84879090
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表