目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
PVC - HoKa ventilation pipe PVC
Funken
Ventilation fittings
Tube
Powered by
CAD模型選擇
{funken/hoka/rohr/pvc1.prj},{NB=PVC PVC, Aussendurchmesser = 180 - 10001706(LOD=M-300)},{CNSORDERNO=10001706},{CNSPRICE=MIN},{CNSMASSEXACT=1.570},{DA=180},{L=5000},{S=1.8},{T=MIN},{MCODE=1.lrost:0180x1,8},{ART=HoKa Lüftungsrohr PVC Ø 180 x 1,8 mm},{ARTE=HoKa ventilation pipe PVC Ø 180 x 1,8 mm},{ARTF=Tuyau de ventilation HoKa PE Ø 180 x 1,8 mm},{CNSMAT=PVC},{FAR=RAL 7011},{INFO=Info text},{INFO1=pvc},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
L
Length
[mm]
S
Thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
PVC PVC, outer diameter =...
10000238
HoKa ventilation pipe PVC...
PVC
RAL 7011
75
5000
1.9
HOKA PVC ventilation pipe...
The specified dimensions ...
PVC PVC, outer diameter =...
10001042
HoKa ventilation pipe PVC...
PVC
RAL 7011
90
5000
1.8
HOKA PVC ventilation pipe...
The specified dimensions ...
PVC PVC, outer diameter =...
10001349
HoKa ventilation pipe PVC...
PVC
RAL 7011
110
5000
1.8
HOKA PVC ventilation pipe...
The specified dimensions ...
PVC PVC, outer diameter =...
10001350
HoKa ventilation pipe PVC...
PVC
RAL 7011
125
5000
1.8
HOKA PVC ventilation pipe...
The specified dimensions ...
PVC PVC, outer diameter =...
10001438
HoKa ventilation pipe PVC...
PVC
RAL 7011
140
5000
1.8
HOKA PVC ventilation pipe...
The specified dimensions ...
PVC PVC, outer diameter =...
10001439
HoKa ventilation pipe PVC...
PVC
RAL 7011
160
5000
1.8
HOKA PVC ventilation pipe...
The specified dimensions ...
PVC PVC, outer diameter =...
10001706
HoKa ventilation pipe PVC...
PVC
RAL 7011
180
5000
1.8
HOKA PVC ventilation pipe...
The specified dimensions ...
PVC PVC, outer diameter =...
10001770
HoKa ventilation pipe PVC...
PVC
RAL 7011
200
5000
1.8
HOKA PVC ventilation pipe...
The specified dimensions ...
PVC PVC, outer diameter =...
10001771
HoKa ventilation pipe PVC...
PVC
RAL 7011
225
5000
1.8
HOKA PVC ventilation pipe...
The specified dimensions ...
PVC PVC, outer diameter =...
10001772
HoKa ventilation pipe PVC...
PVC
RAL 7011
250
5000
2.0
HOKA PVC ventilation pipe...
The specified dimensions ...
PVC PVC, outer diameter =...
10001773
HoKa ventilation pipe PVC...
PVC
RAL 7011
280
5000
2.2
HOKA PVC ventilation pipe...
The specified dimensions ...
PVC PVC, outer diameter =...
10001774
HoKa ventilation pipe PVC...
PVC
RAL 7011
315
5000
2.5
HOKA PVC ventilation pipe...
The specified dimensions ...
PVC PVC, outer diameter =...
10001775
HoKa ventilation pipe PVC...
PVC
RAL 7011
355
5000
2.8
HOKA PVC ventilation pipe...
The specified dimensions ...
PVC PVC, outer diameter =...
10002082
HoKa ventilation pipe PVC...
PVC
RAL 7011
400
5000
3.2
HOKA PVC ventilation pipe...
The specified dimensions ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表