目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
TPE 6-times flanges - HoKa TPE Flexible connector 6-times curled, with flanges both sides
Funken
Ventilation fittings
Flexible connector
Powered by
CAD模型選擇
{funken/hoka/manschetten/manschette_tpe_6_fach_mit_flansch_asmtab.prj},{NB=TPE 6-fach PP Basis weich, Innendurchmesser = 700 - 10000307(LOD=M-300)},{CNSORDERNO=10000307},{CNSPRICE=718.60},{CNSMASSEXACT=0.000},{DA=700},{V=2.0},{L=185},{S=2.5},{W=6},{MCODE=3.mantpe:6.0700.fl},{ART=HoKa TPE weich Manschette 6-fach gewellt 150 mm breit mit beidseitig PP Flansch Ø 700 mm auf PP Basis},{ARTE=HoKa TPE flexible connector soft-PP 6-fold curled Ø 700 mm 150 mm including PP flanges},{ARTF=HoKa TPE Manchette PP souple 6-fois ondulé Ø 700 mm largeur 150 mm avec PP brides},{CNSMAT=PP Basis weich},{FAR=schwarz},{MATF=PP},{FARBF=RAL 7032},{INFO=Info text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
MATF
Flange material
ⁿ/ₐ
FARBF
Color flange
ⁿ/ₐ
DA
Diameter
[mm]
L
Length
[mm]
S
Thickness
[mm]
W
Wave
ⁿ/ₐ
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
TPE 6-times PP Basis weic...
10000413
HoKa flexible connector s...
0.000
PP base soft
black
PVC
RAL 7011
160
220
2.5
6
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 6-times PP Basis weic...
10000590
HoKa flexible connector s...
0.000
PP base soft
black
PVC
RAL 7011
180
220
2.5
6
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 6-times PP Basis weic...
10000639
HoKa flexible connector s...
0.000
PP base soft
black
PVC
RAL 7011
200
220
2.5
6
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 6-times PP Basis weic...
10000640
HoKa flexible connector s...
0.000
PP base soft
black
PVC
RAL 7011
225
220
2.5
6
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 6-times PP Basis weic...
10000641
HoKa flexible connector s...
0.000
PP base soft
black
PVC
RAL 7011
250
220
2.5
6
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 6-times PP Basis weic...
10000833
HoKa flexible connector s...
0.000
PP base soft
black
PVC
RAL 7011
280
220
2.5
6
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 6-times PP Basis weic...
10000834
HoKa flexible connector s...
0.000
PP base soft
black
PVC
RAL 7011
315
220
2.5
6
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 6-times PP Basis weic...
10000835
HoKa flexible connector s...
0.000
PP base soft
black
PVC
RAL 7011
355
220
2.5
6
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 6-times PP Basis weic...
10000836
HoKa flexible connector s...
0.000
PP base soft
black
PVC
RAL 7011
400
220
2.5
6
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 6-times PP Basis weic...
10001145
HoKa flexible connector s...
0.000
PP base soft
black
PVC
RAL 7011
450
185
2.5
6
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 6-times PP Basis weic...
10001146
HoKa flexible connector s...
0.000
PP base soft
black
PVC
RAL 7011
500
185
2.5
6
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 6-times PP Basis weic...
10001204
HoKa flexible connector s...
0.000
PP base soft
black
PVC
RAL 7011
600
185
2.5
6
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 6-times PP Basis weic...
10001205
HoKa flexible connector s...
0.000
PP base soft
black
PVC
RAL 7011
700
185
2.5
6
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 6-times PP Basis weic...
10001999
HoKa flexible connector s...
0.000
PP base soft
black
PVC
RAL 7011
800
185
2.5
6
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 6-times PP Basis weic...
10002000
HoKa flexible connector s...
0.000
PP base soft
black
PVC
RAL 7011
900
185
2.5
6
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 6-times PP Basis weic...
10002001
HoKa flexible connector s...
0.000
PP base soft
black
PVC
RAL 7011
1000
185
2.5
6
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 6-times PP Basis weic...
10002002
HoKa flexible connector s...
0.000
PP base soft
black
PVC
RAL 7011
1250
185
2.5
6
HOKA PVC basic soft flexi...
The specified dimensions ...
TPE 6-times PP Basis weic...
10004517
HoKa TPE flexible connect...
0.855
PP base soft
black
PE
black
160
220
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10004518
HoKa TPE flexible connect...
0.000
PP base soft
black
PE
black
180
220
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10005191
HoKa TPE flexible connect...
1.090
PP base soft
black
PE
black
200
220
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10005192
HoKa TPE flexible connect...
0.000
PP base soft
black
PE
black
225
220
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10005193
HoKa TPE flexible connect...
0.000
PP base soft
black
PE
black
250
220
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10005194
HoKa TPE flexible connect...
0.000
PP base soft
black
PE
black
280
220
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10005502
HoKa TPE flexible connect...
2.200
PP base soft
black
PE
black
315
220
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10005503
HoKa TPE flexible connect...
0.000
PP base soft
black
PE
black
355
220
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表