目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
PVC 4-times sockets - HoKa PVC Flexible connector 4-times curled, with sockets both sides
Funken
Ventilation fittings
Flexible connector
Powered by
CAD模型選擇
{funken/hoka/manschetten/manschette_4_fach_mit_muffe_asmtab.prj},{NB=PVC 4-fach PVC Basis weich, Innendurchmesser = 90 - 10007022(LOD=M-300)},{CNSORDERNO=10007022},{CNSPRICE=29.95},{CNSMASSEXACT=0.260},{DA=90},{L=40},{L1=130},{S=2.0},{W=3},{MCODE=3.man:0090.01},{ART=HoKa PVC Manschette 90 mm breit Ø 90 mm beidseitig PP Muffe},{ARTE=HoKa PVC flexible connector with PP sockets Ø 90 mm},{ARTF=HoKa PVC manchette avec PP manchons Ø 90 mm},{CNSMAT=PVC Basis weich},{FAR=ähnlich RAL 7011},{MATM=PP},{FARBM=RAL 7032},{INFO=Info text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
MATM
Material sockets
ⁿ/ₐ
FARBM
Color sockets
ⁿ/ₐ
DA
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
S
Thickness
[mm]
W
Wave
ⁿ/ₐ
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
PVC 4-times PVC Basis wei...
10011436
HoKa PVC flexible connect...
0.259
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
75
40
130
2.0
3
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10011437
HoKa PVC flexible connect...
0.000
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
90
40
130
2.0
3
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10000776
HoKa PVC flexible connect...
0.301
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
110
40
120
2.0
3
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10000777
HoKa PVC flexible connect...
0.340
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
125
40
130
2.0
3
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10000778
HoKa PVC flexible connect...
0.549
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
140
40
190
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10000779
HoKa PVC flexible connect...
0.840
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
160
40
180
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10000780
HoKa PVC flexible connect...
0.778
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
180
40
190
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10001009
HoKa PVC flexible connect...
0.800
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
200
40
180
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10001010
HoKa PVC flexible connect...
1.180
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
225
40
190
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10001083
HoKa PVC flexible connect...
1.320
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
250
40
180
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10001084
HoKa PVC flexible connect...
1.220
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
280
50
190
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10001085
HoKa PVC flexible connect...
1.380
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
315
50
190
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10001086
HoKa PVC flexible connect...
2.660
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
355
50
190
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10001317
HoKa PVC flexible connect...
2.980
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
400
50
190
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10001318
HoKa PVC flexible connect...
0.000
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
450
50
190
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10001319
HoKa PVC flexible connect...
3.343
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
500
50
190
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10001410
HoKa PVC flexible connect...
4.980
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
600
60
190
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10002168
HoKa PVC flexible connect...
6.620
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
700
70
190
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10004878
HoKa PVC flexible connect...
10.300
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
800
80
190
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10015772
HoKa PVC flexible connect...
0.000
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
900
90
190
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10015828
HoKa PVC flexible connect...
18.000
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
1000
100
190
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10015830
HoKa PVC flexible connect...
0.000
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
1200
120
190
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10000336
HoKa PVC flexible connect...
0.000
Soft PVC base
similar to RAL 7011
PE
black
75
40
130
2.0
3
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10009375
HoKa PVC flexible connect...
0.000
Soft PVC base
similar to RAL 7011
PE
black
90
40
130
2.0
3
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10011768
HoKa PVC flexible connect...
0.319
Soft PVC base
similar to RAL 7011
PE
black
110
40
120
2.0
3
HOKA PVC soft flexible co...
The specified dimensions ...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表