目錄: FUJI HENSOKUKI
Created: 30.07.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FUJI HENSOKUKI
0.2kW
FUJI HENSOKUKI
Parallel axis(VX series)
Three-phase Geared Motor
Standard Geared Motor
Foot mount type, without Brake (VX-M)
Powered by
CAD模型選擇
{fuji_hensokuki/vc_series_standard_type/three_phase_geared_motor/standard_geared_motor/foot_mount_type_without_brake/vf_series_asmtab_0_2.prj},{NB=VX02-080M},{IDNR=},{MO=0.2},{RR=1/80},{TB=S},{PTB=S},{POTB=S},{V=},{CE=},{S=VX},{OS=28-A},{C=ND-0405021E},{DS=ND-0210023E},{CO=0},{M=0.2 kW},{VER=1},{VERBRAKE=1},{VER2=M},{MO1=0.20},{VERROT=0},{VERROTBOX=180},{PPATH=../../../../vx_series_standard_type/three_phase_geared_motor/parts/vf_m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
MO
Motor output
[kW]
RR
Reduction ratio
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
VX02-003M
0.2
1/3
VX02-003M
VX02-005M
0.2
1/5
VX02-005M
VX02-010M
0.2
1/10
VX02-010M
VX02-015M
0.2
1/15
VX02-015M
VX02-020M
0.2
1/20
VX02-020M
VX02-025M
0.2
1/25
VX02-025M
VX02-030M
0.2
1/30
VX02-030M
VX02-040M
0.2
1/40
VX02-040M
VX02-045M
0.2
1/45
VX02-045M
VX02-050M
0.2
1/50
VX02-050M
VX02-060M
0.2
1/60
VX02-060M
VX02-080M
0.2
1/80
VX02-080M
VX02-100M
0.2
1/100
VX02-100M
VX02-120M
0.2
1/120
VX02-120M
VX02-160M
0.2
1/160
VX02-160M
VX02-200M
0.2
1/200
VX02-200M
VX02-240M
0.2
1/240
VX02-240M
VX02-300M
0.2
1/300
VX02-300M
VX02-400M
0.2
1/400
VX02-400M
VX02-500M
0.2
1/500
VX02-500M
VX02-600M
0.2
1/600
VX02-600M
VX02-800M
0.2
1/800
VX02-800M
VX02-K00M
0.2
1/1000
VX02-K00M
VX02-K20M
0.2
1/1200
VX02-K20M
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表