目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
SRI - Back-Up Ring
Freudenberg - Freudenberg Sealing Technologies
Static Seals
Back Rings
Powered by
CAD模型選擇
{freudenberg/static_seals/back_rings/sri_asmtag.prj},{NB=SRI 40 5 1 PTFE 00/F52800 36772 (0)},{IDNR=},{ARTIKELNR=36772},{WS=PTFE 00/F52800},{DN=40.0},{NUT=0},{T=5.0},{B=1.0},{PPATH=sri/sri_asmtpl.prj},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
WS
Material
ⁿ/ₐ
DN
[mm]
T
[mm]
B
[mm]
SRI 6 2 1 PTFE 00/F52800 ...
49010166
PTFE 00/F52800
6.0
2.0
1.0
SRI 8 2 1 PTFE 00/F52800 ...
97625
PTFE 00/F52800
8.0
2.0
1.0
SRI 10 2 1 PTFE 00/F52800...
97618
PTFE 00/F52800
10.0
2.0
1.0
SRI 11 2 1 PTFE 00/F52800...
434440
PTFE 00/F52800
11.0
2.0
1.0
SRI 12 2 1 PTFE 00/F52800...
95576
PTFE 00/F52800
12.0
2.0
1.0
SRI 13 2 1 PTFE 00/F52800...
97738
PTFE 00/F52800
13.0
2.0
1.0
SRI 14 2 1 PTFE 00/F52800...
97617
PTFE 00/F52800
14.0
2.0
1.0
SRI 15 2 1 PTFE 00/F52800...
98519
PTFE 00/F52800
15.0
2.0
1.0
SRI 16 2 1 PTFE 00/F52800...
94555
PTFE 00/F52800
16.0
2.0
1.0
SRI 17 2 1 PTFE 00/F52800...
132836
PTFE 00/F52800
17.0
2.0
1.0
SRI 17 2 1 PTFE 00/F52800...
422416
PTFE 00/F52800
17.0
2.0
1.0
SRI 18 2 1 PTFE 00/F52800...
27296
PTFE 00/F52800
18.0
2.0
1.0
SRI 18 2 1 PTFE 00/F52800...
422415
PTFE 00/F52800
18.0
2.0
1.0
SRI 19 2 1 PTFE 00/F52800...
95082
PTFE 00/F52800
19.0
2.0
1.0
SRI 20 2.6 1 PTFE 00/F528...
96597
PTFE 00/F52800
20.0
2.6
1.0
SRI 22 2 1 PTFE 00/F52800...
27523
PTFE 00/F52800
22.0
2.0
1.0
SRI 24 2 1 PTFE 00/F52800...
97854
PTFE 00/F52800
24.0
2.0
1.0
SRI 25 2 1 PTFE 00/F52800...
97613
PTFE 00/F52800
25.0
2.0
1.0
SRI 26 2 1 PTFE 00/F52800...
97857
PTFE 00/F52800
26.0
2.0
1.0
SRI 29 2 1 PTFE 00/F52800...
434442
PTFE 00/F52800
29.0
2.0
1.0
SRI 30 2 1 PTFE 00/F52800...
97739
PTFE 00/F52800
30.0
2.0
1.0
SRI 32 2 1 PTFE 00/F52800...
97610
PTFE 00/F52800
32.0
2.0
1.0
SRI 34 2 1 PTFE 00/F52800...
27532
PTFE 00/F52800
34.0
2.0
1.0
SRI 35 2 1 PTFE 00/F52800...
35592
PTFE 00/F52800
35.0
2.0
1.0
SRI 37 2 1 PTFE 00/F52800...
97605
PTFE 00/F52800
37.0
2.0
1.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表