您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
HTS2-9535 - Radiamatic
Freudenberg - Freudenberg Sealing Technologies
Radial Seals
Radial Shaft Seals
Powered by
CAD模型選擇
{freudenberg/radial_seals/radial_shaft_seals/hts_ii_asmtab.prj},{NB=Radiamatic HTS II 42 62 8 24339346 (0)},{IDNR=},{ARTIKELNR=24339346},{BAUFORM=Radiamatic HTS II},{DD=42.0},{D=62.0},{NUT=0},{L=8.0},{PPATH=hts_ii/hts_ii_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Order number
ⁿ/ₐ
BAUFORM
Design
ⁿ/ₐ
DD
Shaft
[mm]
D
Cage
[mm]
L
Width
[mm]
Radiamatic HTS II 10 22 7...
24339323
Radiamatic HTS II
10.0
22.0
7.0
Radiamatic HTS II 12 22 7...
24339324
Radiamatic HTS II
12.0
22.0
7.0
Radiamatic HTS II 12 28 7...
24339325
Radiamatic HTS II
12.0
28.0
7.0
Radiamatic HTS II 15 30 7...
24339326
Radiamatic HTS II
15.0
30.0
7.0
Radiamatic HTS II 15 35 7...
24339327
Radiamatic HTS II
15.0
35.0
7.0
Radiamatic HTS II 17 35 7...
24339328
Radiamatic HTS II
17.0
35.0
7.0
Radiamatic HTS II 18 30 7...
24339329
Radiamatic HTS II
18.0
30.0
7.0
Radiamatic HTS II 20 30 7...
24339330
Radiamatic HTS II
20.0
30.0
7.0
Radiamatic HTS II 20 32 7...
24339331
Radiamatic HTS II
20.0
32.0
7.0
Radiamatic HTS II 20 35 7...
24339332
Radiamatic HTS II
20.0
35.0
7.0
Radiamatic HTS II 20 40 7...
24339333
Radiamatic HTS II
20.0
40.0
7.0
Radiamatic HTS II 22 40 7...
24339334
Radiamatic HTS II
22.0
40.0
7.0
Radiamatic HTS II 25 40 7...
24339335
Radiamatic HTS II
25.0
40.0
7.0
Radiamatic HTS II 25 42 7...
24339336
Radiamatic HTS II
25.0
42.0
7.0
Radiamatic HTS II 28 40 7...
24339337
Radiamatic HTS II
28.0
40.0
7.0
Radiamatic HTS II 28 47 7...
24339338
Radiamatic HTS II
28.0
47.0
7.0
Radiamatic HTS II 30 40 7...
24339339
Radiamatic HTS II
30.0
40.0
7.0
Radiamatic HTS II 30 42 7...
24339340
Radiamatic HTS II
30.0
42.0
7.0
Radiamatic HTS II 30 47 7...
24339341
Radiamatic HTS II
30.0
47.0
7.0
Radiamatic HTS II 30 52 7...
24339342
Radiamatic HTS II
30.0
52.0
7.0
Radiamatic HTS II 32 47 7...
24339343
Radiamatic HTS II
32.0
47.0
7.0
Radiamatic HTS II 35 47 7...
24339344
Radiamatic HTS II
35.0
47.0
7.0
Radiamatic HTS II 40 52 7...
24339345
Radiamatic HTS II
40.0
52.0
7.0
Radiamatic HTS II 42 62 8...
24339346
Radiamatic HTS II
42.0
62.0
8.0
Radiamatic HTS II 45 62 8...
24339347
Radiamatic HTS II
45.0
62.0
8.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表