您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
B1SL - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
Radial Seals
Radial Shaft Seals
Powered by
CAD模型選擇
{freudenberg/radial_seals/radial_shaft_seals/b1sl_asmtab.prj},{NB=B1SL 60 85 13 40412508 (0)},{ARTIKELNR=40412508},{D1=60.0},{D2=85.0},{B=13.0},{SBL=1.000},{YIBL=6.000},{DFED=0.000},{SFED=0.000},{R10DL=0.000},{R11DL=0.000},{R12DL=0.000},{R13DL=0.000},{R6DL=0.000},{R7DL=0.000},{W13DL=0.000},{X10DL=0.000},{X11DL=0.000},{X13DL=0.000},{X6DL=0.000},{X7DL=0.000},{X8DL=0.000},{X9DL=0.000},{Y10DL=0.000},{Y11DL=0.000},{Y13DL=0.000},{Y6DL=0.000},{Y7DL=0.000},{Y8DL=0.000},{Y9DL=0.000},{YASTM=0.000},{YISTM=0.000},{R1SL=0.000},{R2SL=0.000},{R5SL=0.000},{X1SL=0.000},{X2SL=0.000},{X3SLY=0.000},{X3SLX=0.000},{X4SL=0.000},{X5SL=0.000},{Y1SL=0.000},{Y2SL=0.000},{Y3SL=0.000},{Y4SL=0.000},{Y5SL=0.000},{QDL=0.000},{WEBL=5.000},{ALPHABL=20.000},{CBL=0.000},{IDNR=},{NUT=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
D1
Shaft
[mm]
D2
Cage
[mm]
B
Width
[mm]
DIN
DIN 3761
ⁿ/ₐ
WS
Material
ⁿ/ₐ
AUS
outside surface
ⁿ/ₐ
VPE
Packaging
ⁿ/ₐ
B1SL 15 24 7 3482
3482
15.0
24.0
7.0
BS
72 NBR 902
metallic
Industry Pack
B1SL 15 24 7 40411063
40411063
15.0
24.0
7.0
BS
72 NBR 902
metallic
Small Pack
B1SL 15 30 10 20254
20254
15.0
30.0
10.0
BS
72 NBR 902
metallic
B1SL 15 35 7 436749
436749
15.0
35.0
7.0
BS
72 NBR 902
metallic
Industry Pack
B1SL 15 35 7 40413008
40413008
15.0
35.0
7.0
BS
72 NBR 902
metallic
Small Pack
B1SL 16 26 7 49001664
49001664
16.0
26.0
7.0
BS
72 NBR 902
metallic
Industry Pack
B1SL 16 26 7 40413633
40413633
16.0
26.0
7.0
BS
72 NBR 902
metallic
Small Pack
B1SL 18 30 7 361194
361194
18.0
30.0
7.0
BS
72 NBR 902
metallic
Industry Pack
B1SL 18 30 7 40412583
40412583
18.0
30.0
7.0
BS
72 NBR 902
metallic
Small Pack
B1SL 20 30 7 335093
335093
20.0
30.0
7.0
BS
72 NBR 902
metallic
Industry Pack
B1SL 20 30 7 40412403
40412403
20.0
30.0
7.0
BS
72 NBR 902
metallic
Small Pack
B1SL 20 35 7 150731
150731
20.0
35.0
7.0
BS
72 NBR 902
metallic
B1SL 20 35 10 20070
20070
20.0
35.0
10.0
BS
72 NBR 902
metallic
Industry Pack
B1SL 20 35 10 40411611
40411611
20.0
35.0
10.0
BS
72 NBR 902
metallic
Small Pack
B1SL 20 40 7 34892
34892
20.0
40.0
7.0
BS
72 NBR 902
metallic
B1SL 20 40 10 20071
20071
20.0
40.0
10.0
BS
72 NBR 902
metallic
Industry Pack
B1SL 20 40 10 40411612
40411612
20.0
40.0
10.0
BS
72 NBR 902
metallic
Small Pack
B1SL 22 32 7 20072
20072
22.0
32.0
7.0
BS
72 NBR 902
metallic
Industry Pack
B1SL 22 32 7 40411613
40411613
22.0
32.0
7.0
BS
72 NBR 902
metallic
Small Pack
B1SL 22 35 7 20073
20073
22.0
35.0
7.0
BS
72 NBR 902
metallic
Industry Pack
B1SL 22 35 7 40411614
40411614
22.0
35.0
7.0
BS
72 NBR 902
metallic
Small Pack
B1SL 22 40 7 40411064
40411064
22.0
40.0
7.0
BS
72 NBR 902
metallic
Small Pack
B1SL 24 32 7 20074
20074
24.0
32.0
7.0
BS
72 NBR 902
metallic
Industry Pack
B1SL 24 32 7 40411615
40411615
24.0
32.0
7.0
BS
72 NBR 902
metallic
Small Pack
B1SL 25 32 7 335096
335096
25.0
32.0
7.0
BS
72 NBR 902
metallic
Industry Pack
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B1 - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
BASL - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
BA - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
BAUMSL - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
BABSL - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
B2 - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
15.03.2024
DIN 3760-A-WDR-32-50 - Radial Shaft Seals Design A, for Shaft Diameter 32 t...
MÄDLER
26.04.2024
BAUM - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
15.05.2024
B2SL - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
WAS - Radial shaft seal
Dichtomatik - Freudenberg Sealing Technologies
30.11.2023
BB1_001_101 - Deep groove ball bearings
SKF
13.06.2024
B2PT - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
B1OF - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
WA - Radial shaft seal
Dichtomatik - Freudenberg Sealing Technologies
30.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表