目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
NIPSL 210 - Merkel® Combination seal
Freudenberg - Freudenberg Sealing Technologies
Pneumatics
Rod Seals (Pneumatic)
Powered by
CAD模型選擇
{freudenberg/pneumatics/rod_seals_pneumatic/nipsl210_asmtab.prj},{NB=NIPSL 210 10 14 2.8 3.7 473869 (0)},{IDNR=},{ARTIKELNR=473869},{WS=75 FKM 181327},{DN1=10.0},{DN=14.0},{NUT=0},{H1=2.8},{H2=3.7},{D1=11.4},{L=3.2},{L1MIN=1.0},{BA=0.600},{CA=0.800},{DA=14.750},{DB=14.350},{DE=10.000},{DF=10.850},{DZ=10.000},{EA=0.600},{F=1.400},{FI=1.600},{G=0.100},{I=0.300},{J=0.450},{K=1.700},{L1=0.200},{LA=0.300},{M=1.300},{N=0.000},{O=0.300},{RC=0.000},{RE=0.300},{RF=0.300},{W=30.000},{VERS=2.000},{PPATH=nipsl210/nipsl210_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
WS
Material
ⁿ/ₐ
DN1
dN
[mm]
DN
[mm]
H1
[mm]
H2
[mm]
D1
[mm]
L
[mm]
L1MIN
[mm]
NIPSL 210 4 7 2.2 2.8 476...
476707
75 FKM 181327
4.0
7.0
2.2
2.8
5.4
2.6
1.0
NIPSL 210 6 9 2.2 2.8 490...
49022141
75 FKM 181327
6.0
9.0
2.2
2.8
7.2
2.6
1.0
NIPSL 210 8 11.5 2.5 3.2 ...
473868
75 FKM 181327
8.0
11.5
2.5
3.2
9.2
2.9
1.0
NIPSL 210 10 14 2.8 3.7 4...
473869
75 FKM 181327
10.0
14.0
2.8
3.7
11.4
3.2
1.0
NIPSL 210 12 16.5 3.2 4 4...
471228
75 FKM 181327
12.0
16.5
3.2
4.0
13.7
3.6
1.2
NIPSL 210 16 20.5 3.2 4 4...
471885
75 FKM 181327
16.0
20.5
3.2
4.0
17.7
3.6
1.2
NIPSL 210 20 25 3.6 4.6 4...
471375
75 FKM 181327
20.0
25.0
3.6
4.6
21.9
4.0
1.2
NIPSL 210 25 30 3.6 4.6 4...
471734
75 FKM 181327
25.0
30.0
3.6
4.6
26.9
4.0
1.2
NIPSL 210 32 37.5 4 5 475...
475939
75 FKM 181327
32.0
37.5
4.0
5.0
34.1
4.4
1.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表