目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
AIRZET PR - Merkel® Compact seal
Freudenberg - Freudenberg Sealing Technologies
Pneumatics
Rod Seals (Pneumatic)
Powered by
CAD模型選擇
{freudenberg/pneumatics/rod_seals_pneumatic/airzet_pr_asmtab.prj},{NB=Airzet PR 40 49 3 2.8 49017968 (0)},{IDNR=},{ARTIKELNR=49017968},{WS=80 NBR 186349},{DN=49.0},{DN1=40.0},{NUT=0},{L=3.0},{H=2.8},{Z=2.2},{A=2.100},{PPATH=airzet_pr/airzet_pr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
WS
Material
ⁿ/ₐ
DN
[mm]
DN1
dN
[mm]
L
[mm]
H
[mm]
Z
[mm]
Airzet PR 6 13 2.5 2.3 49...
49017399
80 NBR 186349
13.0
6.0
2.5
2.3
1.2
Airzet PR 8 15 2.5 2.3 49...
49017400
80 NBR 186349
15.0
8.0
2.5
2.3
1.2
Airzet PR 10 17 2.5 2.3 4...
49017401
80 NBR 186349
17.0
10.0
2.5
2.3
1.2
Airzet PR 15 22 2.5 2.3 4...
49017905
80 NBR 186349
22.0
15.0
2.5
2.3
1.2
Airzet PR 12 19 2.5 2.3 4...
49017996
80 NBR 186349
19.0
12.0
2.5
2.3
1.2
Airzet PR 6 13 2.5 2.3 49...
49041787
75 FKM 230553
13.0
6.0
2.5
2.3
1.2
Airzet PR 12 19 2.5 2.3 4...
49041788
75 FKM 230553
19.0
12.0
2.5
2.3
1.2
Airzet PR 8 15 2.5 2.3 49...
49042524
75 FKM 230553
15.0
8.0
2.5
2.3
1.2
Airzet PR 10 17 2.5 2.3 4...
49042525
75 FKM 230553
17.0
10.0
2.5
2.3
1.2
Airzet PR 15 22 2.5 2.3 4...
49042526
75 FKM 230553
22.0
15.0
2.5
2.3
1.2
Airzet PR 16 25 3 2.8 490...
49017904
80 NBR 186349
25.0
16.0
3.0
2.8
2.2
Airzet PR 40 49 3 2.8 490...
49017968
80 NBR 186349
49.0
40.0
3.0
2.8
2.2
Airzet PR 20 29 3 2.8 490...
49030235
75 FKM 230553
29.0
20.0
3.0
2.8
2.2
Airzet PR 20 29 3 2.8 490...
49017906
80 NBR 186349
29.0
20.0
3.0
2.8
2.2
Airzet PR 42 51 3 2.8 490...
49030174
80 NBR 186349
51.0
42.0
3.0
2.8
2.2
Airzet PR 25 34 3 2.8 490...
49030179
80 NBR 186349
34.0
25.0
3.0
2.8
2.2
Airzet PR 30 39 3 2.8 490...
49030180
80 NBR 186349
39.0
30.0
3.0
2.8
2.2
Airzet PR 50 59 3 2.8 490...
49030181
80 NBR 186349
59.0
50.0
3.0
2.8
2.2
Airzet PR 16 25 3 2.8 490...
49041789
75 FKM 230553
25.0
16.0
3.0
2.8
2.2
Airzet PR 30 39 3 2.8 490...
49041790
75 FKM 230553
39.0
30.0
3.0
2.8
2.2
Airzet PR 25 34 3 2.8 490...
49042527
75 FKM 230553
34.0
25.0
3.0
2.8
2.2
Airzet PR 40 49 3 2.8 490...
49042528
75 FKM 230553
49.0
40.0
3.0
2.8
2.2
Airzet PR 42 51 3 2.8 490...
49042529
75 FKM 230553
51.0
42.0
3.0
2.8
2.2
Airzet PR 50 59 3 2.8 490...
49042530
75 FKM 230553
59.0
50.0
3.0
2.8
2.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表