您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
AU ASR - Merkel® Wiper
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Wipers
Powered by
CAD模型選擇
{freudenberg/hydraulics/wipers/auas_r_asmtab.prj},{NB=521404 AUAS R 50 60 7 10 (0)},{IDNR=},{ARTIKELNR=521404},{ER=ISO},{DD=50.0},{D=60.0},{NUT=0},{H1=7.0},{H=10.0},{E=1},{DB=60.19},{Z=1},{PPATH=auas_r/auas_r_asmtpl.prj},{VPE=Industriepack}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
ER
Groove
ⁿ/ₐ
DD
Dimensions d
[mm]
D
Dimensions
[mm]
H1
Dimensions H1/L
[mm]
H
Dimensions
[mm]
E
Dimensions
[mm]
VPE
Packaging
ⁿ/ₐ
49044060 AUAS R 25 35 7 1...
49044060
25.0
35.0
7.0
10.0
1
Industry Pack
40422532 AUAS R 25 35 7 1...
40422532
25.0
35.0
7.0
10.0
1
Small Pack
521387 AUAS R 30 40 7 10
521387
30.0
40.0
7.0
10.0
1
Industry Pack
40422037 AUAS R 30 40 7 1...
40422037
30.0
40.0
7.0
10.0
1
Small Pack
521935 AUAS R 35 45 7 10
521935
35.0
45.0
7.0
10.0
1
Industry Pack
40422060 AUAS R 35 45 7 1...
40422060
35.0
45.0
7.0
10.0
1
Small Pack
521393 AUAS R 40 50 7 10
521393
ISO
40.0
50.0
7.0
10.0
1
Industry Pack
40422038 AUAS R 40 50 7 1...
40422038
ISO
40.0
50.0
7.0
10.0
1
Small Pack
521400 AUAS R 45 55 7 10
521400
ISO
45.0
55.0
7.0
10.0
1
Industry Pack
40422039 AUAS R 45 55 7 1...
40422039
ISO
45.0
55.0
7.0
10.0
1
Small Pack
521404 AUAS R 50 60 7 10
521404
ISO
50.0
60.0
7.0
10.0
1
Industry Pack
40422040 AUAS R 50 60 7 1...
40422040
ISO
50.0
60.0
7.0
10.0
1
Small Pack
530779 AUAS R 55 65 7 10
530779
ISO
55.0
65.0
7.0
10.0
1
Industry Pack
40422084 AUAS R 55 65 7 1...
40422084
ISO
55.0
65.0
7.0
10.0
1
Small Pack
521431 AUAS R 60 70 7 10
521431
60.0
70.0
7.0
10.0
1
Industry Pack
40422041 AUAS R 60 70 7 1...
40422041
60.0
70.0
7.0
10.0
1
Small Pack
530783 AUAS R 65 75 7 10
530783
65.0
75.0
7.0
10.0
1
Industry Pack
40422085 AUAS R 65 75 7 1...
40422085
65.0
75.0
7.0
10.0
1
Small Pack
521502 AUAS R 70 80 7 10
521502
ISO
70.0
80.0
7.0
10.0
1
Industry Pack
40422043 AUAS R 70 80 7 1...
40422043
ISO
70.0
80.0
7.0
10.0
1
Small Pack
521506 AUAS R 80 90 7 10
521506
ISO
80.0
90.0
7.0
10.0
1
Industry Pack
40422044 AUAS R 80 90 7 1...
40422044
ISO
80.0
90.0
7.0
10.0
1
Small Pack
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表