您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
AU AS - Merkel® Wiper
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Wipers
Powered by
CAD模型選擇
{freudenberg/hydraulics/wipers/auas_asmtab.prj},{NB=40421135 AUAS 48 60 10 (0)},{IDNR=},{ARTIKELNR=40421135},{ER=},{DD=48.0},{D=60.0},{NUT=0},{H1=7.0},{H=10.0},{E=1.0},{D1=47.3},{D2=50.5},{DB=60.13},{ALPHA=27.000},{B2=1.500},{BETA=14.000},{D3=48.800},{S=1.000},{Z=1.000},{PPATH=auas/auas_asmtpl.prj},{VPE=Kleinpack},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
ER
Groove
ⁿ/ₐ
DD
Dimensions d
[mm]
D
Dimensions
[mm]
H1
Dimensions H1/L
[mm]
H
Dimensions
[mm]
E
Dimensions
[mm]
VPE
Packaging
ⁿ/ₐ
12659 AUAS 10 20 8
12659
10.0
20.0
5.0
8.0
0.7
Industry Pack
40421120 AUAS 10 20 8
40421120
10.0
20.0
5.0
8.0
0.7
Small Pack
24916 AUAS 12 20 6
24916
12.0
20.0
4.0
6.0
0.4
Industry Pack
40421731 AUAS 12 20 6
40421731
12.0
20.0
4.0
6.0
0.4
Small Pack
12660 AUAS 12 22 8
12660
12.0
22.0
5.0
8.0
0.7
Industry Pack
40421121 AUAS 12 22 8
40421121
12.0
22.0
5.0
8.0
0.7
Small Pack
35853 AUAS 14 25 8
35853
14.0
25.0
5.0
8.0
0.7
Industry Pack
40421747 AUAS 14 25 8
40421747
14.0
25.0
5.0
8.0
0.7
Small Pack
12662 AUAS 15 25 8
12662
15.0
25.0
5.0
8.0
0.7
Industry Pack
40421122 AUAS 15 25 8
40421122
15.0
25.0
5.0
8.0
0.7
Small Pack
24910 AUAS 16 22 4
24910
16.0
22.0
3.0
4.0
0.3
Industry Pack
40421729 AUAS 16 22 4
40421729
16.0
22.0
3.0
4.0
0.3
Small Pack
12664 AUAS 16 26 8
12664
16.0
26.0
5.0
8.0
0.7
Industry Pack
40421123 AUAS 16 26 8
40421123
16.0
26.0
5.0
8.0
0.7
Small Pack
12666 AUAS 18 28 10
12666
ISO
18.0
28.0
7.0
10.0
1.0
Industry Pack
40421125 AUAS 18 28 10
40421125
ISO
18.0
28.0
7.0
10.0
1.0
Small Pack
32064 AUAS 20 30 6
32064
20.0
30.0
4.0
6.0
0.4
Industry Pack
40421740 AUAS 20 30 6
40421740
20.0
30.0
4.0
6.0
0.4
Small Pack
12668 AUAS 20 28 5
12668
20.0
28.0
4.0
5.0
0.4
Industry Pack
40421126 AUAS 20 28 5
40421126
20.0
28.0
4.0
5.0
0.4
Small Pack
12670 AUAS 20 30 10
12670
ISO
20.0
30.0
7.0
10.0
1.0
Industry Pack
40421127 AUAS 20 30 10
40421127
ISO
20.0
30.0
7.0
10.0
1.0
Small Pack
12672 AUAS 22 32 10
12672
ISO
22.0
32.0
7.0
10.0
1.0
Industry Pack
40421128 AUAS 22 32 10
40421128
ISO
22.0
32.0
7.0
10.0
1.0
Small Pack
24905 AUAS 25 35 10
24905
ISO
25.0
35.0
7.0
10.0
1.0
Industry Pack
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表