目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
PU 82 - Merkel® Cover Seal
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Rod Seals (Hydraulic)
Powered by
CAD模型選擇
{freudenberg/hydraulics/rod_seals_hydraulic/cover_seal_pu82_asmtab.prj},{NB=49006190 PU82 150 165.5 11.1 (0)},{IDNR=},{ARTIKELNR=49006190},{DD=150.0},{D=165.5},{NUT=0},{S=7.90},{H=11.1},{L=12.7},{C=6.5},{ORING=MIN},{WS=95 AU V142},{PPATH=cover_seal_pu82/cover_seal_pu82_asmtpl.prj},{VPE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
DD
d
[mm]
D
[mm]
S
[mm]
H
[mm]
L
[mm]
C
[mm]
ORING
O-Ring
[mm]
WS
Material
ⁿ/ₐ
VPE
Packaging
ⁿ/ₐ
24359080 PU82 16 21 4.2
24359080
16.0
21.0
2.50
4.2
5.0
3.0
3.00
95 AU V142
24287685 PU82 16 22 4.3
24287685
16.0
22.0
3.00
4.3
5.0
2.5
95 AU V142
49000714 PU82 20 24 4.1
49000714
20.0
24.0
2.00
4.1
4.8
2.5
2.50
95 AU V142
49014546 PU82 25 29.2 4.1
49014546
25.0
29.2
2.10
4.1
5.0
3.0
2.62
95 AU V142
24377325 PU82 25 33 5.7
24377325
25.0
33.0
4.00
5.7
6.5
3.5
95 AU V142
49000656 PU82 30 34 4.1
49000656
30.0
34.0
2.00
4.1
4.8
2.5
2.50
95 AU V142
24361201 PU82 35 39.5 3.8
24361201
35.0
39.5
2.25
3.8
4.5
3.0
2.62
95 AU V142
24354007 PU82 40 46 2.4
24354007
40.0
46.0
3.00
2.4
3.0
3.0
95 AU V142
24362417 PU82 50 58 5.6
24362417
50.0
58.0
4.00
5.6
6.4
3.5
95 AU V142
49000660 PU82 55 60.4 5.3
49000660
55.0
60.4
2.70
5.3
6.2
3.0
95 AU V142
24368756 PU82 60 65.5 4.4
24368756
60.0
65.5
2.80
4.4
5.2
3.0
95 AU V142
Industry Pack
40422499 PU82 60 65.5 4.4
40422499
60.0
65.5
2.80
4.4
5.2
3.0
95 AU V142
Small Pack
49004012 PU82 70 75.6 5.3
49004012
70.0
75.6
2.80
5.3
6.2
3.0
3.53
95 AU V142
49000500 PU82 80 90 9.2
49000500
80.0
90.0
5.00
9.2
10.5
4.5
95 AU V142
49018307 PU82 90 110 10.8
49018307
90.0
110.0
10.00
10.8
12.3
8.0
95 AU V142
24354748 PU82 105 112.8 5
24354748
105.0
112.8
3.90
5.0
5.8
3.5
95 AU V142
24367583 PU82 110 117 4
24367583
110.0
117.0
3.50
4.0
4.7
3.0
95 AU V142
24245387 PU82 117 123.1 4...
24245387
117.0
123.1
3.05
4.9
5.8
3.5
95 AU V142
49018308 PU82 120 140 10....
49018308
120.0
140.0
10.00
10.8
12.3
8.0
95 AU V142
24250882 PU82 136 141.9 4...
24250882
136.0
141.9
2.95
4.9
5.8
3.5
95 AU V142
49009024 PU82 140 145.9 4...
49009024
140.0
145.9
2.95
4.9
5.8
3.5
95 AU V142
49006190 PU82 150 165.5 1...
49006190
150.0
165.5
7.90
11.1
12.7
6.5
95 AU V142
24370625 PU82 160 168.6 7...
24370625
160.0
168.6
4.30
7.8
9.0
4.0
5.33
95 AU V142
24250879 PU82 170 176.3 4...
24250879
170.0
176.3
3.15
4.9
5.8
3.5
95 AU V142
49002910 PU82 180 188.6 7...
49002910
180.0
188.6
4.30
7.8
9.0
4.0
5.33
95 AU V142
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表