目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
NRS-0214 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Rod Seals (Hydraulic)
Powered by
CAD模型選擇
{freudenberg/hydraulics/rod_seals_hydraulic/0214_asmtab.prj},{NB=24289371 0214 390 420 25 (0)},{IDNR=},{ARTIKELNR=24289371},{WS=80 NBR B246},{DD=390.0},{D=420.0},{NUT=0},{H=25.0},{S=15.0},{A=6},{B=5},{C=1.8},{PPATH=0214/0214_asmtpl.prj},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
WS
Material
ⁿ/ₐ
DD
d
[mm]
D
[mm]
H
[mm]
S
Profile
[mm]
24299328 0214 170 195 18....
24299328
80 NBR B246
170.0
195.0
18.5
12.5
24314112 0214 140 170 18
24314112
80 NBR B246
140.0
170.0
18.0
15.0
24296304 0214 150 180 18
24296304
80 NBR B246
150.0
180.0
18.0
15.0
24245484 0214 180 210 18
24245484
80 NBR B246
180.0
210.0
18.0
15.0
24262669 0214 190 220 22
24262669
80 NBR B246
190.0
220.0
22.0
15.0
24243972 0214 240 270 22
24243972
80 NBR B246
240.0
270.0
22.0
15.0
24265061 0214 250 280 22
24265061
80 NBR B246
250.0
280.0
22.0
15.0
24265062 0214 280 310 22
24265062
80 NBR B246
280.0
310.0
22.0
15.0
24237123 0214 300 330 22
24237123
80 NBR B246
300.0
330.0
22.0
15.0
24248695 0214 350 380 25
24248695
80 NBR B246
350.0
380.0
25.0
15.0
24310654 0214 370 400 25
24310654
80 NBR B246
370.0
400.0
25.0
15.0
24289371 0214 390 420 25
24289371
80 NBR B246
390.0
420.0
25.0
15.0
24299742 0214 420 450 25
24299742
80 NBR B246
420.0
450.0
25.0
15.0
24293085 0214 530 560 25
24293085
80 NBR B246
530.0
560.0
25.0
15.0
24245487 0214 300 340 24
24245487
80 NBR B246
300.0
340.0
24.0
20.0
24262827 0214 320 360 30
24262827
80 NBR B246
320.0
360.0
30.0
20.0
24265065 0214 380 420 30
24265065
80 NBR B246
380.0
420.0
30.0
20.0
24227265 0214 450 490 30
24227265
80 NBR B246
450.0
490.0
30.0
20.0
24245108 0214 480 520 30
24245108
80 NBR B246
480.0
520.0
30.0
20.0
24245110 0214 500 540 30
24245110
80 NBR B246
500.0
540.0
30.0
20.0
24287009 0214 560 600 25
24287009
80 NBR B246
560.0
600.0
25.0
20.0
24245106 0214 580 620 30
24245106
80 NBR B246
580.0
620.0
30.0
20.0
24300506 0214 800 850 32
24300506
80 NBR B246
800.0
850.0
32.0
25.0
24293084 0214 1000 1050 3...
24293084
80 NBR B246
1000.0
1050.0
37.5
25.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表