您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
EKF - Merkel® Guide ring
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Piston Guide Rings
Powered by
CAD模型選擇
{freudenberg/hydraulics/piston_guide_rings/ekf_asmtab.prj},{NB=40421813 EKF 75 71 15 (0)},{IDNR=},{ARTIKELNR=40421813},{D=75.0},{DF=71.0},{NUT=0},{L=15.2},{H=15.0},{DF1=74.4},{DN=75},{B=15},{PPATH=ekf/ekf_asmtpl.prj},{VPE=Kleinpack},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
D
[mm]
DF
dF
[mm]
L
[mm]
H
[mm]
DF1
dF1
[mm]
VPE
Packaging
ⁿ/ₐ
94215 EKF 20 16 8
94215
20.0
16.0
8.2
8.0
19.4
Industry Pack
40421816 EKF 20 16 8
40421816
20.0
16.0
8.2
8.0
19.4
Small Pack
99664 EKF 25 21 8
99664
25.0
21.0
8.2
8.0
24.4
Industry Pack
40421826 EKF 25 21 8
40421826
25.0
21.0
8.2
8.0
24.4
Small Pack
99665 EKF 30 26 8
99665
30.0
26.0
8.2
8.0
29.4
Industry Pack
40421827 EKF 30 26 8
40421827
30.0
26.0
8.2
8.0
29.4
Small Pack
94044 EKF 32 28 8
94044
32.0
28.0
8.2
8.0
31.4
Industry Pack
40421811 EKF 32 28 8
40421811
32.0
28.0
8.2
8.0
31.4
Small Pack
1264 EKF 35 31 8
1264
35.0
31.0
8.2
8.0
34.4
Industry Pack
40421002 EKF 35 31 8
40421002
35.0
31.0
8.2
8.0
34.4
Small Pack
99422 EKF 40 36 8
99422
40.0
36.0
8.2
8.0
39.4
Industry Pack
40421821 EKF 40 36 8
40421821
40.0
36.0
8.2
8.0
39.4
Small Pack
94191 EKF 45 41 10
94191
45.0
41.0
10.2
10.0
44.4
Industry Pack
40421812 EKF 45 41 10
40421812
45.0
41.0
10.2
10.0
44.4
Small Pack
99423 EKF 50 46 10
99423
50.0
46.0
10.2
10.0
49.4
Industry Pack
40421822 EKF 50 46 10
40421822
50.0
46.0
10.2
10.0
49.4
Small Pack
99424 EKF 55 51 10
99424
55.0
51.0
10.2
10.0
54.4
Industry Pack
40421823 EKF 55 51 10
40421823
55.0
51.0
10.2
10.0
54.4
Small Pack
95290 EKF 58 54 10
95290
58.0
54.0
10.2
10.0
57.4
99375 EKF 60 56 10
99375
60.0
56.0
10.2
10.0
59.4
Industry Pack
40421819 EKF 60 56 10
40421819
60.0
56.0
10.2
10.0
59.4
Small Pack
99861 EKF 63 59 10
99861
63.0
59.0
10.2
10.0
62.4
Industry Pack
40421830 EKF 63 59 10
40421830
63.0
59.0
10.2
10.0
62.4
Small Pack
99368 EKF 65 61 10
99368
65.0
61.0
10.2
10.0
64.4
Industry Pack
40421818 EKF 65 61 10
40421818
65.0
61.0
10.2
10.0
64.4
Small Pack
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表