目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
PU 11 - Merkel® Double wiper
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Double Wipers
Powered by
CAD模型選擇
{freudenberg/hydraulics/double_wipers/pu11_asmtab.prj},{NB=40422467 PU 11 45 53 7.5 (0)},{IDNR=},{ARTIKELNR=40422467},{DD=45.0},{D=53.0},{NUT=0},{L=5.0},{L1=7.0},{H=7.5},{D1=48.0},{PPATH=pu11/pu11_asmtpl.prj},{VPE=Kleinpack}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
DD
d
[mm]
D
[mm]
L
[mm]
L1
min.
[mm]
H
[mm]
D1
[mm]
VPE
Packaging
ⁿ/ₐ
24348683 PU 11 12 18 6
24348683
12.0
18.0
4.0
6.0
6.0
14.5
Industry Pack
40422475 PU 11 12 18 6
40422475
12.0
18.0
4.0
6.0
6.0
14.5
Small Pack
24348684 PU 11 14 20 6
24348684
14.0
20.0
4.0
6.0
6.0
16.5
Industry Pack
40422476 PU 11 14 20 6
40422476
14.0
20.0
4.0
6.0
6.0
16.5
Small Pack
24338682 PU 11 16 22 6
24338682
16.0
22.0
4.0
6.0
6.0
18.5
24338683 PU 11 18 24 6
24338683
18.0
24.0
4.0
6.0
6.0
20.5
Industry Pack
40422466 PU 11 18 24 6
40422466
18.0
24.0
4.0
6.0
6.0
20.5
Small Pack
24314567 PU 11 22 28 6
24314567
22.0
28.0
4.0
6.0
6.0
24.5
Industry Pack
40422455 PU 11 22 28 6
40422455
22.0
28.0
4.0
6.0
6.0
24.5
Small Pack
49003027 PU 11 25 31 6
49003027
25.0
31.0
4.0
6.0
6.0
27.5
24294432 PU 11 28 36 7.5
24294432
28.0
36.0
5.0
7.0
7.5
31.0
Industry Pack
40422407 PU 11 28 36 7.5
40422407
28.0
36.0
5.0
7.0
7.5
31.0
Small Pack
49003028 PU 11 30 38 7.5
49003028
30.0
38.0
5.0
7.0
7.5
33.0
24311422 PU 11 36 44 7.5
24311422
36.0
44.0
5.0
7.0
7.5
39.0
Industry Pack
40422425 PU 11 36 44 7.5
40422425
36.0
44.0
5.0
7.0
7.5
39.0
Small Pack
24360973 PU 11 40 48 7.5
24360973
40.0
48.0
5.0
7.0
7.5
43.0
24338684 PU 11 45 53 7.5
24338684
45.0
53.0
5.0
7.0
7.5
48.0
Industry Pack
40422467 PU 11 45 53 7.5
40422467
45.0
53.0
5.0
7.0
7.5
48.0
Small Pack
49003029 PU 11 50 58 7.5
49003029
50.0
58.0
5.0
7.0
7.5
53.0
49000803 PU 11 55 65 8.5
49000803
55.0
65.0
6.0
8.0
8.5
58.0
24314566 PU 11 56 66 8.5
24314566
56.0
66.0
6.0
8.0
8.5
59.0
Industry Pack
40422454 PU 11 56 66 8.5
40422454
56.0
66.0
6.0
8.0
8.5
59.0
Small Pack
49003030 PU 11 60 70 8.5
49003030
60.0
70.0
6.0
8.0
8.5
63.0
49000804 PU 11 65 75 8.5
49000804
65.0
75.0
6.0
8.0
8.5
68.0
24338685 PU 11 70 80 8.5
24338685
70.0
80.0
6.0
8.0
8.5
73.0
Industry Pack
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表