FU-8L
FREEBEAR corporation
Freebear Table/Unit
Freebear Unit
Powered by
CAD模型選擇
{freebear/freebear_table_1/freebear_unit/fu_8l_asmtab.prj},{NB=FU-P8L-200},{CNSORDERNO=FU-P8L-200},{TL=200},{A=58},{B=80},{H=34.6},{FP=100},{FN=P-8L-SL4 (2)},{MHP=-},{C=100},{MH=2-ø5.5},{E=50.0},{F=-},{G=100},{H1=100},{I=20},{J=14.6},{K=68.5},{L1=2-ø5.5},{M=0.5},{XNR1=1.000},{XNR2=2.000},{PPATH=fu_main_ball_steel/fu_8l_asmtpl.prj},{VER=6},{VERX=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Model
ⁿ/ₐ
TL
Total Length
[mm]
FP
Pitch of Freebear
[mm]
FN
Freebear (No.)
ⁿ/ₐ
MHP
Mounting hole pitch
ⁿ/ₐ
C
c
[mm]
MH
mounting hole
ⁿ/ₐ
M
Mass
[kg]
FU-C8L-100
FU-C8L-100
100
-
C-8L-SL4 (1)
-
50
2-ø5.5
0.3
FU-C8L-200
FU-C8L-200
200
100
C-8L-SL4 (2)
-
100
2-ø5.5
0.6
FU-C8L-300
FU-C8L-300
300
2 x P100=200
C-8L-SL4 (3)
100
100
4-ø5.5
0.9
FU-C8L-400
FU-C8L-400
400
3 x P100=300
C-8L-SL4 (4)
200
100
4-ø5.5
1.2
FU-C8L-500
FU-C8L-500
500
4 x P100=400
C-8L-SL4 (5)
300
100
4-ø5.5
1.5
FU-C8L-600
FU-C8L-600
600
5 x P100=500
C-8L-SL4 (6)
400
100
4-ø5.5
1.8
FU-C8L-700
FU-C8L-700
700
6 x P100=600
C-8L-SL4 (7)
500
100
4-ø5.5
2.0
FU-C8L-800
FU-C8L-800
800
7 x P100=700
C-8L-SL4 (8)
600
100
4-ø5.5
2.3
FU-C8L-900
FU-C8L-900
900
8 x P100=800
C-8L-SL4 (9)
700
100
4-ø5.5
2.6
FU-C8L-1000
FU-C8L-1000
1000
9 x P100=900
C-8L-SL4 (10)
2 x P400=800
100
6-ø5.5
2.9
FU-C8L-1100
FU-C8L-1100
1100
10 x P100=1000
C-8L-SL4 (11)
2 x P450=900
100
6-ø5.5
3.2
FU-C8L-1200
FU-C8L-1200
1200
11 x P100=1100
C-8L-SL4 (12)
2 x P500=1000
100
6-ø5.5
3.5
FU-C8L-1300
FU-C8L-1300
1300
12 x P100=1200
C-8L-SL4 (13)
2 x P550=1100
100
6-ø5.5
3.8
FU-C8L-1400
FU-C8L-1400
1400
13 x P100=1300
C-8L-SL4 (14)
2 x P600=1200
100
6-ø5.5
4.1
FU-C8L-1500
FU-C8L-1500
1500
14 x P100=1400
C-8L-SL4 (15)
2 x P650=1300
100
6-ø5.5
4.4
FU-C8L-1600
FU-C8L-1600
1600
15 x P100=1500
C-8L-SL4 (16)
2 x P700=1400
100
6-ø5.5
4.7
FU-C8L-1700
FU-C8L-1700
1700
16 x P100=1600
C-8L-SL4 (17)
2 x P750=1500
100
6-ø5.5
5.0
FU-C8L-1800
FU-C8L-1800
1800
17 x P100=1700
C-8L-SL4 (18)
2 x P800=1600
100
6-ø5.5
5.2
FU-P8L-100
FU-P8L-100
100
-
P-8L-SL4 (1)
-
50
2-ø5.5
0.2
FU-P8L-200
FU-P8L-200
200
100
P-8L-SL4 (2)
-
100
2-ø5.5
0.5
FU-P8L-300
FU-P8L-300
300
2 x P100=200
P-8L-SL4 (3)
100
100
4-ø5.5
0.7
FU-P8L-400
FU-P8L-400
400
3 x P100=300
P-8L-SL4 (4)
200
100
4-ø5.5
0.9
FU-P8L-500
FU-P8L-500
500
4 x P100=400
P-8L-SL4 (5)
300
100
4-ø5.5
1.2
FU-P8L-600
FU-P8L-600
600
5 x P100=500
P-8L-SL4 (6)
400
100
4-ø5.5
1.4
FU-P8L-700
FU-P8L-700
700
6 x P100=600
P-8L-SL4 (7)
500
100
4-ø5.5
1.6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表