FT-8Y
FREEBEAR corporation
Freebear Table/Unit
Freebear Table
Powered by
CAD模型選擇
{freebear/freebear_table_1/freebear_table/ft_8y_asmtab.prj},{NB=FT-9},{CNSORDERNO=FT-9},{L=500},{A=900},{B=900},{S=900 x 900},{H=74.0},{FN=C-8Y-SL4(81)},{D=100 x P8 = 800},{E=50.0},{F=100 x P8 = 800},{G=50.0},{H1=150},{I=21.5},{J=31.0},{K=150},{P=8 x P100 = 800, 8 x P100 = 800},{M=41},{VER=4},{PPATH=ft_series/ft_series_asmtpl.prj},{VE=2},{VERX=9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Model
ⁿ/ₐ
L
Load capacity
[kg]
S
Size
ⁿ/ₐ
H
Height
[mm]
FN
Freebear (No.)
ⁿ/ₐ
P
Pitch of Freebear
[mm]
M
Mass
[kg]
FT-6
FT-6
500
600 x 600
74.0
C-8Y-SL4(36)
5 x P100 = 500, 5 x P100 ...
20
FT-7
FT-7
500
700 x 700
74.0
C-8Y-SL4(49)
6 x P100 = 600, 6 x P100 ...
27
FT-8
FT-8
500
800 x 800
74.0
C-8Y-SL4(64)
7 x P100 = 700, 7 x P100 ...
34
FT-9
FT-9
500
900 x 900
74.0
C-8Y-SL4(81)
8 x P100 = 800, 8 x P100 ...
41
FT-6-75
FT-6-75
500
600 x 600
74.0
C-8Y-SL4(64)
7 x P75 = 525, 7 x P75 = ...
23
FT-9-75
FT-9-75
500
900 x 900
74.0
C-8Y-SL4(144)
11 x P75 = 825, 11 x P75 ...
51
FT-500x800
FT-500x800
500
500 x 800
74.0
C-8Y-SL4 (40)
4x P100 = 400, 7 x P100 =...
22
FT-600x900
FT-600x900
500
600 x 900
74.0
C-8Y-SL4 (54)
5 x P100 = 500, 8 x P100 ...
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表