AFT
FREEBEAR corporation
Freebear Table/Unit
Air Lift Type
Powered by
CAD模型選擇
{freebear/freebear_table_1/air_lift_type/aft_asmtab.prj},{NB=AFT-6(U-)},{CNSORDERNO=AFT-6},{POB=U},{LC=500},{S=600 x 600},{H=62.5/59.5},{FN=C-8Y (36)},{P=5 x P100 = 500, 5 x P100 = 500},{M=64},{RP=0.5MPa},{L=500},{VER=6},{A=600},{B=600},{PPATH=aft_asmtpl.prj},{PASP=-}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Model
ⁿ/ₐ
LC
Load capacity
[kg]
S
Size
[mm]
H
Height (Up / Down)
[mm]
FN
Freebear (No.)
ⁿ/ₐ
P
Pitch of Freebear
[mm]
M
Mass
[kg]
RP
Recommend pneumatics
ⁿ/ₐ
AFT-6
AFT-6
500
600 x 600
62.5/59.5
C-8Y (36)
5 x P100 = 500, 5 x P100 ...
64
0.5MPa
AFT-9
AFT-9
500
900 x 900
62.5/59.5
C-8Y (81)
8 x P100 = 800, 8 x P100 ...
130
0.5MPa
AFT-600x900
AFT-600x900
500
600 x 900
62.5/59.5
C-8Y (54)
5 x P100 = 500, 8 x P100 ...
90
0.5MPa
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表