702906 - STRAIGHT CONNECTOR NPTF FEMALE - MALE DIN S
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702906.prj},{NB=A702906-1613},{CODE=A702906-1613},{FILENAME=A702906-1613_00},{F=M24x1,5-6g},{F1=1/4-18 NPTF},{A=24},{B=14},{CH=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
CH
Hexagonal key
[mm]
A702906-0610
A702906-0610
M14x1,5-6g
1/8-27 NPTF
29
12
14
A702906-1017
A702906-1017
M18x1,5-6g
3/8-18 NPTF
35
12
24
A702906-1213
A702906-1213
M20x1,5-6g
1/4-18 NPTF
32,5
12
22
A702906-1217
A702906-1217
M20x1,5-6g
3/8-18 NPTF
35
12
24
A702906-1221
A702906-1221
M20x1,5-6g
1/2-14 NPTF
41
12
27
A702906-1613
A702906-1613
M24x1,5-6g
1/4-18 NPTF
24
14
27
A702906-1621
A702906-1621
M24x1,5-6g
1/2-14 NPTF
43
14
27
A702906-2026
A702906-2026
M30x2-6g
3/4-14 NPTF
46
16
36
A702906-2533
A702906-2533
M36x2-6g
1"-11 1/2 NPTF
53
18
41
A702906-3042
A702906-3042
M42x2-6g
1"1/4-11 1/2 NPTF
57
20
55
A702906-3848
A702906-3848
M52x2-6g
1"1/2-11 1/2 NPTF
59
22
60
SA702906-2526
SA702906-2526
M36x2-6g
3/4-14 NPTF
48
18
41
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表