702159 - CONNECTOR SWIVEL FEMALE DIN L SERIES - MALE BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702159.prj},{NB=A702159-2833},{CODE=A702159-2833},{FILENAME=A702159-2833_01},{F=M36x2-6g},{F1=G1\"-11 A GAS},{A=53},{B=22},{D=18},{CH=41},{CH1=46}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A702159-0610
A702159-0610
M12x1,5-6g
G1/8-28 A GAS
31,5
18
8
14
14
A702159-0613
A702159-0613
M12x1,5-6g
G1/4-19 A GAS
38,5
18
12
14
19
A702159-0813
A702159-0813
M14x1,5-6g
G1/4-19 A GAS
38
17,5
12
19
17
A702159-0817
A702159-0817
M14x1,5-6g
G3/8-19 A GAS
39,5
18
12
17
22
A702159-1013
A702159-1013
M16x1,5-6g
G1/4-19 A GAS
39,5
17
12
19
19
A702159-1021
A702159-1021
M16x1,5-6g
G1/2-14 A GAS
39,5
17,5
14
19
27
A702159-1217
A702159-1217
M18x1,5-6g
G3/8-19 A GAS
40
18,5
12
22
22
A702159-1513
A702159-1513
M22x1,5-6g
G1/4-19 A GAS
44
21,5
12
27
22
A702159-1517
A702159-1517
M22x1,5-6g
G3/8-19 A GAS
44,5
21,5
12
27
22
A702159-1521
A702159-1521
M22x1,5-6g
G1/2-14 A GAS
47
21,5
14
27
27
A702159-1817
A702159-1817
M26x1,5-6g
G3/8-19 A GAS
45
21,5
12
32
27
A702159-1821
A702159-1821
M26x1,5-6g
G1/2-14 A GAS
47
21
14
27
32
A702159-2221
A702159-2221
M30x2-6g
G1/2-14 A GAS
50
23,5
14
36
32
A702159-2226
A702159-2226
M30x2-6g
G3/4-14 A GAS
52
23,5
16
32
36
A702159-2833
A702159-2833
M36x2-6g
G1"-11 A GAS
53
22
18
41
46
A702159-3542
A702159-3542
M45x2-6g
G1"1/4-11 A GAS
67,5
31
20
50
50
A702159-4248
A702159-4248
M52x2-6g
G1"1/2-11 A GAS
68,5
31
22
55
60
SA702159-0810
SA702159-0810
M14x1,5-6g
G1/8-28 A GAS
33
16,5
8
17
14
SA702159-1017
SA702159-1017
M16x1,5-6g
G3/8-19 A GAS
39
17,5
12
19
22
SA702159-1213
SA702159-1213
M18x1,5-6g
G1/4-19 A GAS
40,5
18,5
12
22
19
SA702159-1221
SA702159-1221
M18x1,5-6g
G1/2-14 A GAS
47
21,5
14
27
27
SA702159-1526
SA702159-1526
M22x1,5-6g
G3/4-14 A GAS
49,5
21,5
16
32
27
SA702159-2217
SA702159-2217
M30x2-6g
G3/8-19 A GAS
48
24
12
36
32
SA702159-1826
SA702159-1826
M26x1,5-6g
G3/4-14 A GAS
50
22
16
32
32
SA702159-2233
SA702159-2233
M30x2-6g
G1"-11 A GAS
53,5
23,5
18
36
41
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表