502146 - CONNECTOR MALE ORFS - MALE BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
Connectors O-Ring face seal ISO 8434-3
Powered by
CAD模型選擇
{for_fittings/5_orfs_iso_8434_3/502146.prj},{NB=A502146-3248},{CODE=A502146-3248},{FILENAME=A502146-3248_00},{F=1\"11/16-12 UN-2A},{F1=G1\"1/2-11 A GAS},{A=57,5},{B=17,5},{D=22},{CH=55}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A502146-0610
A502146-0610
9/16-18 UNF-2A
G1/8-28 A GAS
26
10
8
17
A502146-0613
A502146-0613
9/16-18 UNF-2A
G1/4-19 A GAS
30,5
10
12
19
A502146-0613F08
A502146-0613F08
9/16-18 UNF-2A
G1/4-19 A GAS
30,5
10
12
19
A502146-1013
A502146-1013
11/16-16 UN-2A
G1/4-19 A GAS
31,5
11
12
19
A502146-1013F10
A502146-1013F10
11/16-16 UN-2A
G1/4-19 A GAS
31,5
11
12
19
A502146-1017-V
A502146-1017-V
11/16-16 UN-2A
G3/8-19 A GAS
33,5
11
12
22
A502146-1017
A502146-1017
11/16-16 UN-2A
G3/8-19 A GAS
33,5
11
12
22
A502146-1017F10
A502146-1017F10
11/16-16 UN-2A
G3/8-19 A GAS
33,5
11
12
22
A502146-1017F12
A502146-1017F12
11/16-16 UN-2A
G3/8-19 A GAS
33,5
11
12
22
A502146-1013F25
A502146-1013F25
11/16-16 UN-2A
G1/4-19 A GAS
31,5
11
12
19
A502146-1021
A502146-1021
11/16-16 UN-2A
G1/2-14 A GAS
37
11
14
27
A502146-1210
A502146-1210
13/16-16 UN-2A
G1/8-28 A GAS
32
13
8
22
A502146-1217
A502146-1217
13/16-16 UN-2A
G3/8-19 A GAS
34,5
13
12
22
A502146-1221
A502146-1221
13/16-16 UN-2A
G1/2-14 A GAS
38,5
13
14
27
A502146-1617
A502146-1617
1"-14 UNS-2A
G3/8-19 A GAS
43
15,5
12
27
A502146-1621
A502146-1621
1"-14 UNS-2A
G1/2-14 A GAS
41
15,5
14
27
A502146-1626
A502146-1626
1"-14 UNS-2A
G3/4-14 A GAS
44,5
15,5
16
32
A502146-2021
A502146-2021
1"3/16-12 UN-2A
G1/2-14 A GAS
44
17
14
32
A502146-2026
A502146-2026
1"3/16-12 UN-2A
G3/4-14 A GAS
46
17
16
32
A502146-2033
A502146-2033
1"3/16-12 UN-2A
G1"-11 A GAS
49,5
17
18
41
A502146-2526
A502146-2526
1"7/16-12 UN-2A
G3/4-14 A GAS
52
17,5
16
38
A502146-2533V
A502146-2533V
1"7/16-12 UN-2A
G1"-11 A GAS
50
17,5
18
41
A502146-2533CHS
A502146-2533CHS
1"7/16-12 UN-2A
G1"-11 A GAS
50
17,5
18
41
A502146-2533
A502146-2533
1"7/16-12 UN-2A
G1"-11 A GAS
50
17,5
18
41
A502146-2542
A502146-2542
1"7/16-12 UN-2A
G1"1/4-11 A GAS
53,5
17,5
20
50
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表