302390 - CONNECTOR FEMALE SAE UNF-UN - MALE BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
Push-on hose adjustable connectors and plugs
Powered by
CAD模型選擇
{for_fittings/3_varie/302390.prj},{NB=A302390-1917},{CODE=A302390-1917},{FILENAME=A302390-1917_00},{A=37},{CH=27},{B=12},{F=G3/8-19 A GAS},{F1=3/4-16 UNF-2B}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
CH
Hexagonal key
[mm]
B
[mm]
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A302390-1110
A302390-1110
27
17
8
G1/8-28 A GAS
7/16-20 UNF-2B
A302390-1413
A302390-1413
32
19
12
G1/4-19 A GAS
9/16-18 UNF-2B
A302390-1917
A302390-1917
37
27
12
G3/8-19 A GAS
3/4-16 UNF-2B
A302390-2221
A302390-2221
43
32
14
G1/2-14 A GAS
7/8-14 UNF-2B
A302390-2726
A302390-2726
48,5
36
16
G3/4-14 A GAS
1"1/16-12 UN-2B
A302390-3333
A302390-3333
52
41
18
G1"-11 A GAS
1"5/16-12 UN-2B
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表