301230 - METRIC INT. HEX PLUG WITH ELASTOMER SEAL ISO 9974 PORTS
FOR Fittings
Push-on hose adjustable connectors and plugs
Powered by
CAD模型選擇
{for_fittings/3_varie/301230.prj},{NB=A301230-20},{CODE=A301230-20},{FILENAME=A301230-20_01},{F=M20x1,5},{A=19,5},{B=14},{D=25,9},{CH=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A301230-08
A301230-08
M8x1-6g
12
12
12
A301230-10
A301230-10
M10x1
12,5
8
13,9
5
A301230-12
A301230-12
M12x1,5
17,5
12
16,9
6
A301230-14
A301230-14
M14x1,5
17,5
12
18,9
6
A301230-16
A301230-16
M16x1,5
17,5
12
21,9
8
A301230-18
A301230-18
M18x1,5
17,5
12
23,9
8
A301230-20
A301230-20
M20x1,5
19,5
14
25,9
10
A301230-22
A301230-22
M22x1,5
19,5
14
26,9
10
A301230-26
A301230-26
M26x1,5
21,5
16
31,9
12
A301230-27
A301230-27
M27x2
21,5
16
31,9
12
A301230-33
A301230-33
M33x2
23
16
39,9
17
A301230-42
A301230-42
M42x2
23
16
49,9
22
A301230-48
A301230-48
M48x2
23
16
54,9
24
A301230-33-V
A301230-33-V
M33x2
23
16
39,9
17
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表