301218 - METRIC INT. HEX PLUG WITH O.R. ISO 6149 PORTS
FOR Fittings
Push-on hose adjustable connectors and plugs
Powered by
CAD模型選擇
{for_fittings/3_varie/301218.prj},{NB=A301218-18},{CODE=A301218-18},{FILENAME=A301218-18_01},{F=M18x1,5},{A=19},{B=14},{D=24},{CH=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A301218-10
A301218-10
M10x1
135
95
14
5
A301218-12
A301218-12
M12x1,5
155
11
17
6
A301218-14
A301218-14
M14x1,5
16
11
19
6
A301218-16-V
A301218-16-V
M16x1,5
17,5
12,5
22
8
A301218-16
A301218-16
M16x1,5
17,5
12,5
22
8
A301218-18
A301218-18
M18x1,5
19
14
24
8
A301218-20
A301218-20
M20x1,5
19
14
27
10
A301218-22
A301218-22
M22x1,5
20
15
27
10
A301218-27
A301218-27
M27x2
23,5
18,5
32
12
A301218-33
A301218-33
M33x2
24,5
18,5
41
17
A301218-42
A301218-42
M42x2
25
19
50
22
A301218-48
A301218-48
M48x2
27,5
21,5
55
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表