211010 - BRANCH (ADJ) TEE MALE BSP - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/211010.prj},{NB=A211010-2127},{CODE=A211010-2127},{FILENAME=A211010-2127_00},{F=G1/2-14 A GAS},{F1=G1/2-14 A GAS},{F2=1\"1/16-12 UN-2A},{B=39},{B1=39},{D=49},{CH=32}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
F2
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A211010-1011
A211010-1011
G1/8-28 A GAS
G1/8-28 A GAS
7/16-20 UNF-2A
22
22
26
14
A211010-1012
A211010-1012
G1/8-28 A GAS
G1/8-28 A GAS
1/2-20 UNF-2A
24
24
275
16
A211010-1312
A211010-1312
G1/4-19 A GAS
G1/4-19 A GAS
1/2-20 UNF-2A
27
27
315
16
A211010-1314
A211010-1314
G1/4-19 A GAS
G1/4-19 A GAS
9/16-18 UNF-2A
27
27
315
19
A211010-1319
A211010-1319
G1/4-19 A GAS
G1/4-19 A GAS
3/4-16 UNF-2A
28,5
28.5
365
2
A211010-1714
A211010-1714
G3/8-19 A GAS
G3/8-19 A GAS
9/16-18 UNF-2A
29
29
335
19
A211010-1719
A211010-1719
G3/8-19 A GAS
G3/8-19 A GAS
3/4-16 UNF-2A
29
29
365
22
A211010-1722
A211010-1722
G3/8-19 A GAS
G3/8-19 A GAS
7/8-14 UNF-2A
34
34
43
27
A211010-2119
A211010-2119
G1/2-14 A GAS
G1/2-14 A GAS
3/4-16 UNF-2A
34
34
40
22
A211010-2122
A211010-2122
G1/2-14 A GAS
G1/2-14 A GAS
7/8-14 UNF-2A
34
34
43
27
A211010-2127
A211010-2127
G1/2-14 A GAS
G1/2-14 A GAS
1"1/16-12 UN-2A
39
39
49
32
A211010-2322
A211010-2322
G5/8-14 A GAS
G5/8-14 A GAS
7/8-14 UNF-2A
37
37
43
27
A211010-2622
A211010-2622
G3/4-14 A GAS
G3/4-14 A GAS
7/8-14 UNF-2A
41
41
455
27
A211010-2627
A211010-2627
G3/4-14 A GAS
G3/4-14 A GAS
1"1/16-12 UN-2A
41
41
49
32
A211010-2633
A211010-2633
G3/4-14 A GAS
G3/4-14 A GAS
1"5/16-12 UN-2A
43
43
52
38
A211010-3327
A211010-3327
G1"-11 A GAS
G1"-11 A GAS
1"1/16-12 UN-2A
46
46
52
32
A211010-3333
A211010-3333
G1"-11 A GAS
G1"-11 A GAS
1"5/16-12 UN-2A
46
46
52
38
A211010-3341
A211010-3341
G1"-11 A GAS
G1"-11 A GAS
1"5/8-12 UN-2A
50
50
57
50
A211010-4233
A211010-4233
G1"1/4-11 A GAS
G1"1/4-11 A GAS
1"5/16-12 UN-2A
52
52
57
38
A211010-4241
A211010-4241
G1"1/4-11 A GAS
G1"1/4-11 A GAS
1"5/8-12 UN-2A
51
51
57
50
A211010-4248
A211010-4248
G1"1/4-11 A GAS
G1"1/4-11 A GAS
1"7/8-12 UN-2A
56
56
61
55
A211010-4848
A211010-4848
G1"1/2-11 A GAS
G1"1/2-11 A GAS
1"7/8-12 UN-2A
59
59
61
55
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
113003 - SWIVEL NUT RUN TEE MALE JIC - FEMALE JIC
FOR Fittings
06.06.2024
211108 - SWIVEL NUT BRANCH TEE BSP - MALE BSP
FOR Fittings
06.06.2024
213084 - SWIVEL NUT RUN TEE BSP - SWIVEL NUT BSP
FOR Fittings
06.06.2024
211153- SWIVEL NUT RUN TEE BSP - SWIVEL NUT BSP
FOR Fittings
06.06.2024
213006 - RUN (ADJ) TEE MALE BSP - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
10.06.2024
Tee
Alfa Laval
25.01.2021
211120 - BRANCH (ADJ) TEE MALE BSP - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表