207216 - 90° (ADJ) ELBOW SWIVEL NUT BSP - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/207216.prj},{NB=A207216-1721},{CODE=A207216-1721},{FILENAME=A207216-1721_00},{F=G3/8-19 A GAS},{F1=G1/2-14 A GAS},{B=39},{D=43},{CH=27},{CH1=22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A207216-1310
A207216-1310
A207216-1313
A207216-1313
G1/4-19 A GAS
G1/4-19 A GAS
28
32
19
19
A207216-1717
A207216-1717
G3/8-19 A GAS
G3/8-19 A GAS
36
37
22
22
A207216-1721
A207216-1721
G3/8-19 A GAS
G1/2-14 A GAS
39
43
27
22
A207216-2121
A207216-2121
G1/2-14 A GAS
G1/2-14 A GAS
42
43
27
27
A207216-2621
A207216-2621
G3/4-14 A GAS
G1/2-14 A GAS
50
46
27
32
A207216-2626
A207216-2626
G3/4-14 A GAS
G3/4-14 A GAS
50
50
36
32
A207216-3333
A207216-3333
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表